Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Compatible Card :
2FF mini SIM
-
Card Stop :
Without
Configuration Features
-
Number of Loaded Positions :
6
-
Card Detection Switch :
Without
-
Card Insertion Style :
Normal Insertion
Electrical Characteristics
-
Current Rating (Max) (A):
.5
-
Voltage Rating (VAC):
100
Body Features
-
Primary Product Color :
Black
-
Ejector Type :
Push-Pull
Contact Features
-
Contact Base Material :
Phosphor Bronze
-
Contact Mating Retention :
Without
Termination Features
-
Termination Method to Printed Circuit Board :
Surface Mount
Mechanical Attachment
-
Mating Alignment :
Without
Housing Features
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
-
Housing Material :
Thermoplastic
Dimensions
-
Profile Height from PCB :
2.6 mm [ .102 in ]
Operation/Application
-
Durability Rating (Cycles):
5000
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Tape & Reel
-
Packaging Quantity :
1500