Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
PCB Mount Orientation :
Vertical
-
Number of Rows :
2
-
Number of Positions :
20
Electrical Characteristics
-
Contact Resistance (mΩ):
10
-
Insulation Resistance (MΩ):
10000
Body Features
-
Connector Profile :
Standard
-
Frame Style :
Open
-
Sleeve Plating Material :
Tin
-
Sleeve Material :
Brass
Contact Features
-
Contact Base Material :
Beryllium Copper
-
Contact Type :
Pin
-
IC Socket Type :
DIP
-
Contact Fabrication :
Stamped & Formed
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness (µin):
5
-
Contact Current Rating (Max) (A):
1
-
Mating Contact Type :
Dual Leaf
Termination Features
-
Termination Method to Printed Circuit Board :
Surface Mount
-
Termination Post & Tail Length :
2.85 mm [ .112 in ]
Mechanical Attachment
-
Mating Alignment :
With
-
Mating Alignment Type :
Polarization
Housing Features
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
-
Housing Color :
Black
-
Housing Material :
Thermoplastic
Dimensions
-
Product Length :
25.4 mm [ .996 in ]
-
Profile Height from PCB :
4.45 mm [ .175 in ]
-
Row-to-Row Spacing :
7.62 mm [ .3 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-55 – 125
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Box & Tube, Tube
-
Packaging Quantity :
20
-
Tubes per Box :
30