Home > Products > Filters > Product Feature Selector > Product Details

2-1609089-6 Product Details

Product Photo
2-1609089-6
 
TE Internal Number: 2-1609089-6
EMI/RFI Filters and Accessories
Product Highlights:
  • Filter - EMI/RFI
  • Filter Type = Power Line
  • RK (3-20 Amp) Series
  • Industrial Machinery Application, Portable Equipment Application
  • Mount Style = Flanged
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
  • Current Rating (A) = 15
  • Voltage ≤ (VAC) = 250
  • Leakage Current (Line-to-Ground) Max. @ 250 VAC 50 Hz (mA) = 0.26
  • Leakage Current (Line-to-Ground) Max. @ 120 VAC 60 Hz (mA) = 0.16

Termination Features:
Body Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not reviewed for lead free solder process
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • Approved Standards = UL Recognized, CSA Certified, VDE Approved

Operation/Application:
  • Application = Industrial Machinery, Portable Equipment

Other:
  • Brand = Corcom
  • Comment = Chassis mount. Single stage.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.