• English
Home > Products > Data Interconnect > Product Feature Selector > Product Details

1734035-2 Product Details

Product View
1734035-2
 
TE Internal Number: 1734035-2
Universal Serial Bus (USB) Connectors
Product Highlights:
  • USB 2.0 Industry Standard
  • Size = Mini
  • B Series
  • Receptacle
  • Without Locking Feature
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Size = Mini
  • Series = B
  • Gender = Receptacle
  • Orientation = Right Angle
  • LED = Without
  • PCB Mount Retention Type = SMT Hold Down

Mechanical Attachment:
  • Mount Location = Top

Termination Features:
  • Contact Termination Type = Surface Mount
  • Termination Method = Solder

Dimensions:
  • PCB Thickness, Recommended (mm [in]) = 1.57 [0.062]

Body Features:
  • Locking Feature = Without
  • Panel Ground = Without
  • Shell Plating = Nickel
  • Assembly Process Feature = Without Pick and Place Cover
  • Locating Post(s) = With

Contact Features:
Housing Features:
Configuration Features:
  • Number of Ports = 1
  • Number of Positions = 5

Industry Standards:
  • Industry Standard = USB 2.0
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Reflow solder capable to 245°C
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • USB-IF Test ID Number (TID) = 60001202

Conditions for Usage:
  • Applies To = Printed Circuit Board

Packaging Features:
Other:
  • Brand = TE Connectivity

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel