• English
Home > Products > > 5 amps < 10 amps Circuit Max. > Product Feature Selector > Product Details

172167-1 Product Details

Product Photo
172167-1
 
TE Internal Number: 172167-1
.163" Centerline, 600 V, 9.5 A max.
Product Highlights:
  • Mini-Universal MATE-N-LOK Product Line
  • Wire-to-Wire
  • Applies To Wire/Cable
  • Connector
  • Glow Wire Rating = Standard Part - Not Glow Wire
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Line = Mini-Universal MATE-N-LOK
  • Product Type = Connector
  • Connector Type = Housing
  • PCB Mount Retention = Without
  • Sealed = No
  • Strain Relief = Without
  • UL File Number = E28476
  • CSA File Number = LR 7189

Mechanical Attachment:
  • Contact Retention = Without
  • Mating Retention Type = Locking Latch
  • Panel Mount Retention = Without

Electrical Characteristics:
  • Operating Voltage Reference = AC/DC
  • Operating Voltage (VAC) = 600
  • Operating Voltage (VDC) = 600

Body Features:
  • Used With = Mini-Universal MATE-N-LOK Cap Housing/PC Board Pin Headers
  • Mating Retention = With
  • Row-to-Row Spacing (mm [in]) = 4.14 [0.163]
  • Assembly Integration Feature = Without

Contact Features:
  • Contact Type = Socket
  • Contact Layout = Dual Row
  • Shunts/Shorting Bars = Without
  • Multiple Contact Types = Without

Housing Features:
  • Connector Style = Plug
  • Housing Material = Nylon 66/6
  • Housing Color = Natural
  • Mating Alignment = With
  • Mating Alignment Type = Chamfered Edges
  • Centerline (mm [in]) = 4.14 [0.163]
  • UL Flammability Rating = UL 94V-0

Configuration Features:
  • Number of Rows = 2
  • Number of Positions = 4

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • VDE Tested = Yes
  • Agency/Standard = UL, CSA
  • UL Rating = Recognized
  • CSA Rating = Certified

Environmental:
  • Operating Temperature (°C [°F]) = -20 – +105 [-4 – +221]

Conditions for Usage:
  • Applies To = Wire/Cable
  • Glow Wire Rating = Standard Part - Not Glow Wire

Operation/Application:
  • Application Use = Wire-to-Wire

Packaging Features:
  • Packaging Method = Bag
  • Packaging Quantity = 500

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel