Home > Products > Switches & Knobs > Product Feature Selector > Product Details

1571986-8 Product Details

Product View
1571986-8
 
TE Internal Number: 1571986-8
Rocker/Paddle Switches
Product Highlights:
  • Contact Rating = 5A
  • Single Pole - Double Throw Configuration (Pole-Throw)
  • Silver Contact Plating
  • Gemini A Series
  • Operating Function = On On
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Configuration (Pole-Throw) = Single Pole - Double Throw
  • Series = Gemini A
  • Actuator Style = Rocker
  • Actuator Type = Small
  • Termination Type = Printed Circuit
  • Mount = Printed Circuit Board
  • Mount Angle = Right Angle

Mechanical Attachment:
  • Body Color = Black

Electrical Characteristics:
  • Contact Rating = 5A

Body Features:
  • Actuator Color = Black
  • LED = Without

Contact Features:
  • Contact Plating = Silver

Housing Features:
  • Process Sealed = No

Configuration Features:
  • Operating Function = On On
  • Indicator/Imprint Legend = None

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Purchasing Information:
  • Lamp = Without

Other:
  • Brand = Tyco Electronics

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.