Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Actuator Type :
Top
-
Actuator Style :
Rocker
Configuration Features
-
Panel Cutout Size :
19.00 x 72.30 mm [ .748 x 2.846 in ]
-
Indicator/Imprint Legend :
None
-
Operating Function :
On Off
-
Configuration (Pole-Throw) :
Single Pole - Double Throw
Electrical Characteristics
-
Operating Voltage Range (VAC):
125
-
Contact Current Rating (A):
16
Contact Features
-
Switch Contact Plating Material :
Silver
Mechanical Attachment
-
Product Mount Type :
Panel