Home > Products > < 5 amps/Circuit Max. > Product Feature Selector > Product Details

1445022-4 Product Details

Product View
1445022-4
 
TE Internal Number: 1445022-4
3mm Centerline, 250V, 5 A max.
Product Highlights:
  • Connector
  • Housing
  • Connector Style = Receptacle
  • Contact Type = Socket
  • 4 Positions
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Connector Type = Housing
  • Mount = Free Hanging
  • Product Line = Micro MATE-N-LOK

Mechanical Attachment:
  • Mating Retention Type = Latching

Electrical Characteristics:
  • Voltage (VAC) = 250
  • Current Rating (A) = 5

Body Features:
  • Number of Positions = 4
  • Number of Rows = 1
  • Centerline (mm [in]) = 3.00 [0.118]
  • Mating Retention = With

Contact Features:
  • Contact Type = Socket
  • Contact Layout = In-Line

Housing Features:
  • Connector Style = Receptacle
  • Housing Material = Nylon
  • Housing Color = Black
  • UL Flammability Rating = UL 94V-0

Industry Standards:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.