• English
Home > Products > Relays > Product Feature Selector > Product Details

V23101D   7A201 Product Details

Product Photo
V23101D   7A201
(1-1393779-8)
TE Internal Number: 1-1393779-8
Communications/Signal PC Board Relays
Product Highlights:
  • W11/V23101 Series
  • Contact - Current Class = 0A to 2A Class
  • Contact - Rated Current = 1.25 A
  • Terminal Type = PCB-THT
  • Contact - Arrangement = 1 Form C (CO)
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Series = W11/V23101
  • Terminal Type = PCB-THT

Electrical Characteristics:
  • Contact - Current Class = 0A to 2A Class
  • Contact - Rated Current (A) = 1.25
  • Contact - Limiting Continuous Current (A) = 1.25
  • Contact - Limiting Making Current (A) = 1.25
  • Contact - Limiting Breaking Current (A) = 1.25
  • Insulation - Initial Dielectric Between Coil/Contact Class = 500V to 1000V Class
  • Insulation - Initial Dielectric Between Open Contacts (V rms) = 750
  • Insulation - Initial Dielectric Between Contacts and Coil (V rms) = 1000
  • Contact - Rated Voltage (VAC) = 125
  • Contact - Rated Voltage (VDC) = 120
  • Contact - Switching Voltage Max. (VAC) = 125
  • Contact - Switching Voltage Max. (VDC) = 120
  • Contact - Limiting Short-Time Current (A) = 1.25
  • Coil - Rated Voltage (VDC) = 24
  • Coil - Resistance (Ω) = 1280
  • Coil - Rated Power, DC (mW) = 450
  • Coil - Rated Power Class = 400mW to 500mW Class
  • Insulation - Initial Insulation Resistance (MΩ) = 1000000
  • Contact - Switching Recommended Load, Min. = 10mA at 0.02V

Dimensions:
  • Mechanical - Length Class = 14mm to 16mm Class
  • Length (mm [in]) = 15.49 [0.610]
  • Mechanical - Width Class = 10mm to 12mm Class
  • Width (mm [in]) = 10.50 [0.413]
  • Mechanical - Height Class = 11mm to 12mm Class
  • Height (mm [in]) = 11.50 [0.453]

Body Features:
  • Weight (g [oz]) = 4.00 [0.141]
  • Mount Type = PCB

Contact Features:
  • Contact Material = AgPd, gold plated
  • Contact - Number of Poles = 1

Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 260°C, Wave solder capable to 240°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Converted to comply with RoHS directive
  • Approved/Registered Standards = cULus

Environmental:
  • Environmental - Category of Protection = RTIII
  • Environmental - Ambient Temperature, Max. (°C [°F]) = 85 [185]
  • Environmental - Ambient Temperature Class = 70°C to 85°C Class

Packaging Features:
  • Packaging Method = Tube

Other:
  • Brand = Axicom

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel