Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Contact Resistance (mΩ):
3
Contact Features
-
Contact Type :
Socket
-
Contact Mating Area Plating Material :
Gold
-
Wire Contact Termination Area Plating Material :
Gold
-
Contact Base Material :
Copper Alloy
-
Contact Current Rating (Max) (A):
40
Termination Features
-
Termination Method to Wire & Cable :
Crimp
-
Product Terminates To :
Wire & Cable
Dimensions
-
Wire Size (AWG):
22 – 12
-
Wire Size (mm²):
.75
Operation/Application
-
Circuit Application :
Power
Packaging Features
-
Packaging Method :
Bag
-
Packaging Quantity :
25