When corrosion protection and sealing are required, use TE Connectivity's heat-shrinkable dual wall tubing. During installation, an adhesive or encapsulant lining melts and flows, creating a moisture-resistant protective barrier. Benefits of this type of tubing include controlled amounts of adhesive and consistent results; compliance with AMS-DTL-23053 standards; UL/CSA recognition; and RoHS Compliant.
Key Features ATUM
Environmentally seals and protects a wide variety of applications, including back end connector sealing, breakouts, and connector-to-cable transitions
3:1 and 4:1 shrink ratios
" Medium wall provides increased mechanical protection
Adhesive used in ATUM bonds to a wide variety of plastics, rubbers, and metals
Agency Recognition: UL (excluding 3/1 and 4/1); AMS-DTL-23053/4, Class 3 (limited sizes) and RoHS Compliant
DWP-125
Flexible, high-shrink-ratio, adhesive-lined polyolefin tubing that environmentally seals and protects a wide variety of electrical applications.
3:1 shrink ratio
Medium wall provides increased mechanical protection
Adhesive bonds to a wide variety of plastics, rubbers, and metals
Agency Recognition: UL, CSA and RoHS Compliant
TAT-125
Adhesive -ined, flexible, polyolefin tubing that seals and protects simple in-line splices, bi-metallic joints and components from fluids, moisture and corrosion
Flexible polyolefin
2:1 shrink ratio
Thin adhesive lining that bonds to inner and outer surfaces forming a positive environmental seal
Flexibility of both tubing and adhesive
Good mechanical strength and cut-through resistance
Agency Recognition: UL (TAT-125, Type 1- colors); CSA (TAT-125, Type 1- colors); AMS-DTL-23053/4, Class 2-( TAT-125, Type 1- colors)
SCL
Semirigid, encapsulant-lined polyolefin tubing which encapsulates components, splices, and terminations where moisture resistance and mechanical protection are required.
3:1 shrink ratio
Splash resistant, moisture-resistant covering - not intended for immersion in fluid
Excellent strain relief and insulation of weak points
Rugged protection against abrasion, vibration, and flexing
Agency Recognition: UL, AMS-DTL-23053/4, Class 1 and RoHS Compliant
SCT
Flame-retardant, adhesive-lined, semirigid, polyolefin tubing specifically designed to insulate and seal automotive wire splices and components in an under-the-hood automotive environment.
4:1 shrink ratio
Flame-retardant
Providing strain relief and abrasion protection
Thick adhesive lining forms an effective barrier against fluids and moisture
Performs well at an extended temperature range
Agency Recognition: RoHS Compliant
ES1000
Clear, adhesive-lined, semirigid polyolefin tubing specifically designed for environmental sealing and electrical insulation of wire splices, termination and components where see-through inspection is required
4:1 shrink ratio
Providing strain relief and abrasion protection
Thick adhesive lining forms an effective barrier against fluids and moisture
Performs well at an extended temperature range
Agency Recognition: UL, RoHS Compliant
ES1000
ES2000
Adhesive -ined semirigid polyolefin tubing specially designed for environmental sealing electrical insulation of wire splices, termination and components
4:1 shrink ratio
Flame-retardant
Providing strain relief and abrasion protection
Thick adhesive lining forms an effective barrier against fluids and moisture
This
list is temporary. The list will not be viewable on another computer and
will be deleted within 30 days.
If your browser cookies are cleared, your temporary list will be lost.
You can save this list and get all of the My Part List features by
becoming a registered user of the TE web site.