Compact pin and socket connectors

Our complete line of D-Subminiature connectors range from right angle and vertical PCB connectors to the AMPLIMITE .050 series D-Sub connectors. Our D-Subminiature connector portfolio is designed for multiple applications, along with specialized accessories that will provide any customer with an economical D-Sub solution for any complex application. The AMPLIMITE D-Subminiature connectors are qualified to the MIL-DTL-24308 specification. Our series 109, series 90, and ULTRA-LITE connectors offer a full range of contact densities, as well as weight-savings and EMI shielding. Our portfolio includes AS39029 contacts and DB-15 connectors, as well as coax and power contacts.

Product Variations

D-Sub Connectors

  • Right angle PCB
  • Vertical PCB
  • Cable mounted
     
D-Sub Connectors
D-Sub Cable

Military & Space Qualified

AMPLIMITE D-Sub Miniature Connectors

In addition to the complete selection of the standard military subminiature D-type connectors, TE offers special application versions such as connectors which mix power/coax cavities with size 20 signal contacts; feed-through connectors which provide a disposable interface for high use applications; and special non-magnetic connectors with rubber grommet on the rear, for strain relief.

ULTRA-LITE Amplimite
TE’s ULTRA-LITE AMPLIMITE D-sub connectors are designed for space flight and the extreme performance requirements of space applications. They save weight and are NASA approved.