Product | TE Part # | Documents | Connector System | Number of Positions | Connector & Housing Type | Centerline (Pitch) | Sealable | Mating Tab Width | Mating Pin Diameter | Number of Rows | Primary Product Color | Connector & Contact Terminates To | Contact Current Rating (Max) | Circuit Application | Connector Mounting Type | Operating Temperature (Max) | Nominal Voltage Architecture | Connector Position Assurance Capable | Primary Locking Feature | Connector & Keying Code | Operating Temperature Range |
---|
| 1355328-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 16.5 mm | Yes | 9.5 mm | - | 1 | Black | - | 78 A | Power | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 12 V, 24 V | No | On the Terminal | - | -40 – 130 °C |
| 1-1718624-1 | 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | - | 1 | Black | Wire & Cable | 34 A | Power | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 12 V, 24 V | Yes | On the Terminal | A | -40 – 130 °C |
| 936294-2 | 3D PDF | Wire-to-Wire | 6 | Housing for Male Terminals | 5.6 mm | Yes | 2.8 mm | - | 2 | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 284844-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 5 mm | Yes | - | - | 2 | Black | Wire & Cable | 11 A, 20 A | Power & Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V | No | On the Terminal | - | -25 – 125 °C |
| 284848-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 5 mm | Yes | 1.6 mm, 2.8 mm | - | 2 | Black | Wire & Cable | 11 A, 20 A | Power & Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V | Yes | On the Terminal | - | -25 – 125 °C |
| 953600-1 | Product Drawing 3D PDF | Wire-to-Wire | 5 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | - | 1 | Black | Wire & Cable | 16 A | Power | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C | 12 V | No | Integrated in Housing | - | -40 – 100 °C |
| 1-1355200-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 6 mm | Yes | 2.8 mm | - | 1 | Black | Wire & Cable | 35 A | Power | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C | 25 V | No | On the Terminal | A | -30 – 100 °C |
| 284844-3 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 5 mm | Yes | - | - | 2 | Black | Wire & Cable | 11 A, 20 A | Power & Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V | No | On the Terminal | - | -25 – 125 °C |
| 1394026-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 16.5 mm | Yes | 9.5 mm | - | 1 | Black | - | 78 A | Power | Panel Mount | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 12 V, 24 V | No | On the Terminal | - | -40 – 130 °C |
| 1897207-2 | Product Drawing 3D PDF | Wire-to-Wire | 5 | Housing for Male Terminals | 4 mm | No | 1.5 mm | - | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 1897209-2 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | - | No | 2.8 mm, 6.3 mm | - | - | Black | - | - | Power | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 2-968977-9 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Male Terminals | 5.5 mm | No | 2.8 mm | - | 1 | Gray | - | - | Signal | Panel Mount | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | 12 V, 24 V | No | On the Terminal | B | -40 – 120 °C |
| 284844-2 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 5 mm | Yes | - | - | 2 | Gray | Wire & Cable | 11 A, 20 A | Power & Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V | No | On the Terminal | - | -25 – 125 °C |
| 1-1718628-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | - | 1 | Black | Wire & Cable | 34 A | Power | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | 12 V, 24 V | No | On the Terminal | A | -40 – 120 °C |
| 3-2112780-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 15 | Housing for Female Terminals | 3.5 mm | Yes | 1.2 mm, 2.8 mm | - | 2 | Black | Wire & Cable | - | Power & Signal | Cable Mount (Free-Hanging) | 130 °C | 50 V | No | Integrated in Housing | A | -40 – 130 °C |
| 936254-2 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 5.6 mm | Yes | 2.8 mm | - | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 2109441-2 | Product Drawing 3D PDF | Wire-to-Board | 8 | Housing for Female Terminals | 6 mm | Yes | 2.8 mm | - | 2 | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 125 °C | - | No | Integrated in Housing | A | -40 – 125 °C |
| 1-2112780-9 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 18 | Housing for Female Terminals | 3.5 mm | Yes | 1.2 mm, 2.8 mm | - | 2 | Black | Wire & Cable | - | Power & Signal | Cable Mount (Free-Hanging) | 130 °C | 50 V | No | Integrated in Housing | A | -40 – 130 °C |
| 1897212-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 2278526-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 10 | Housing for Female Terminals | 4 mm | - | 1.2 mm, 2.8 mm | - | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | No | Integrated in Housing | I | -40 – 120 °C |
| 1-2112780-7 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 12 | Housing for Female Terminals | 3.5 mm | Yes | 1.2 mm, 2.8 mm | - | 2 | Black | Wire & Cable | - | Power & Signal | Cable Mount (Free-Hanging) | 130 °C | 50 V | No | Integrated in Housing | A | -40 – 130 °C |
| 284848-3 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 5 mm | Yes | 1.6 mm, 2.8 mm | - | 2 | Black | Wire & Cable | 11 A, 20 A | Power & Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V | No | On the Terminal | - | -25 – 125 °C |
| 936061-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 3 | - | 5 mm | Yes | 2.8 mm | - | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | - | II | - |
| 1-2112780-5 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 11 | Housing for Female Terminals | 3.5 mm | Yes | 1.2 mm, 2.8 mm | - | 2 | Black | Wire & Cable | - | Power & Signal | Cable Mount (Free-Hanging) | 130 °C | 50 V | No | Integrated in Housing | A | -40 – 130 °C |
| 1-1670782-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 18 | Housing for Female Terminals | 3.5 mm | Yes | 1.2 mm, 2.8 mm | - | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V | No | Integrated in Housing | A | -25 – 125 °C |
| 1897211-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4 mm | No | 1.5 mm | - | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 1-953600-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | - | 1 | Orange | Wire & Cable | 16 A | Power | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C | 12 V | No | Integrated in Housing | - | -40 – 100 °C |
| 936062-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 5 | - | 5 mm | Yes | 2.8 mm | - | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | - | I | - |
| 936394-2 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | - | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 1563689-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 4 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 1 | Black | Wire & Cable | 15 A | Power | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 12 V | No | On the Terminal | I | -40 – 130 °C |
| 936462-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | No | 2.8 mm | - | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | - | - | - |
| 1326460-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 6.5 mm | Yes | 2.8 mm | - | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C | 12 V, 24 V | No | On the Terminal | - | -40 – 85 °C |
| 3-1823467-8 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 6 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 2 | Gray | - | - | Signal | - | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 12 V | No | Integrated in Housing | - | -40 – 150 °C |
| 284858-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.2 mm, 4.65 mm | Yes | - | - | 2 | Black | Wire & Cable | 14 A, 20 A | Power & Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C | 12 V, 24 V | No | On the Terminal | A | -25 – 105 °C |
| 936293-2 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 5.6 mm | No | 2.8 mm | - | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 1801326-1 | Product Drawing 3D PDF | Wire-to-Wire | 15 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | - | 2 | Black | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 100 °C | 16 V | No | On the Terminal | Neutral | -40 – 100 °C |
| 2-1355200-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 6 mm | Yes | 2.8 mm | - | 1 | Natural | Wire & Cable | 35 A | Power | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C | 25 V | No | On the Terminal | B | -30 – 100 °C |
| 936257-2 | 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 5.6 mm | Yes | 2.8 mm | - | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 1-2112502-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 38 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm, 2.8 mm, 4.8 mm | - | 3 | Gray | Wire & Cable | 40 A | Power | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 12 V | Yes | On the Terminal | 0 | -40 – 130 °C |
| 2098198-5 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 1 | Housing for Female Terminals | - | Yes | 2.8 mm | - | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C, 155 °C | - | Yes | On the Terminal | - | -40 – 155 °C |
| 1718562-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 4 | Housing for Female Terminals | 6 mm | Yes | 2.8 mm | - | 1 | Black | Wire & Cable | 34 A | Power | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 12 V, 24 V | No | On the Terminal | I | -40 – 130 °C |
| 1823467-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 6 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 12 V | No | Integrated in Housing | A | -40 – 150 °C |
| 1897540-2 | Product Drawing 3D PDF | Wire-to-Wire | 22 | Housing for Male Terminals | 2.54 mm, 5.5 mm | No | .64 mm, 2.8 mm | - | 3 | Black | Wire & Cable | - | - | Cable Mount (Free-Hanging) | - | 12 V | No | Integrated in Housing | - | - |
| 2-1355200-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 6 mm | Yes | 2.8 mm | - | 1 | Black | Wire & Cable | 35 A | Power | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C | 25 V | No | On the Terminal | B | -30 – 100 °C |
| 284425-1 | 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 1 | Black | Wire & Cable | 9 A, 10 A, 11 A | Signal | Cable Mount (Free-Hanging) | 70 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | 12 V, 24 V | Yes | Integrated in Housing | - | -40 – 140 °C |
| 6-2278526-1 | Product Drawing 3D PDF | Wire-to-Wire | 10 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | Yes | Integrated in Housing | I | - |
| 1394026-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 16.5 mm | Yes | 9.5 mm | - | 1 | Black | - | 78 A | Power | Panel Mount | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 12 V, 24 V | No | On the Terminal | - | -40 – 130 °C |
| 284844-4 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 5 mm | Yes | - | - | 2 | Gray | Wire & Cable | 11 A, 20 A | Power & Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V | No | On the Terminal | - | -25 – 125 °C |
| 284848-2 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 5 mm | Yes | 1.6 mm, 2.8 mm | - | 2 | Gray | Wire & Cable | 11 A, 20 A | Power & Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V | Yes | On the Terminal | - | -25 – 125 °C |
| 284858-2 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.2 mm, 4.65 mm | Yes | - | - | 2 | Gray | Wire & Cable | 14 A, 20 A | Power & Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C | 12 V, 24 V | No | On the Terminal | B | -25 – 105 °C |
| 284858-3 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.2 mm, 4.65 mm | Yes | - | - | 2 | Black | Wire & Cable | 14 A, 20 A | Power & Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C | 12 V, 24 V | No | On the Terminal | A | -25 – 105 °C |
| 284858-4 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.2 mm, 4.65 mm | Yes | - | - | 2 | Gray | Wire & Cable | 14 A, 20 A | Power & Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C | 12 V, 24 V | No | On the Terminal | B | -25 – 105 °C |
| 1-1563305-4 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 4 mm | Yes | 1.6 mm | - | 1 | Gray | Wire & Cable | - | - | Cable Mount (Free-Hanging) | - | - | Yes | Integrated in Housing | I | - |
| 1-1563305-5 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4 mm | Yes | 1.6 mm | - | 1 | Gray | Wire & Cable | - | - | Cable Mount (Free-Hanging) | - | - | Yes | Integrated in Housing | I | - |
| 1-1718562-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 4 | Housing for Female Terminals | 6 mm | Yes | 2.8 mm | - | 1 | Black | Wire & Cable | 34 A | Power | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 12 V, 24 V | No | On the Terminal | I | -40 – 130 °C |
| 1-1718627-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | - | 1 | Black | Wire & Cable | 34 A | Power | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | 12 V, 24 V | No | On the Terminal | A | -40 – 120 °C |
| 1-2112499-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 38 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm, 2.8 mm, 4.8 mm, 6.3 mm | - | 3 | Black | Wire & Cable | 40 A | Power | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 12 V | No | On the Terminal | 0 | -40 – 130 °C |
| 1-2112780-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 12 | Housing for Female Terminals | 3.5 mm | Yes | 1.2 mm, 2.8 mm | - | 2 | Black | Wire & Cable | - | Power & Signal | Cable Mount (Free-Hanging) | 130 °C | 50 V | No | Integrated in Housing | A | -40 – 130 °C |
| 1-2112780-3 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 15 | Housing for Female Terminals | 3.5 mm | Yes | 1.2 mm, 2.8 mm | - | 2 | Black | Wire & Cable | - | Power & Signal | Cable Mount (Free-Hanging) | 130 °C | 50 V | No | Integrated in Housing | A | -40 – 130 °C |
| 1-2112780-4 | 3D PDF | Wire-to-Board, Wire-to-Wire | 13 | Housing for Female Terminals | 3.5 mm | Yes | 1.2 mm, 2.8 mm | - | 2 | Black | Wire & Cable | - | Power & Signal | Cable Mount (Free-Hanging) | 130 °C | 50 V | No | Integrated in Housing | A | -40 – 130 °C |
| 1-2112780-6 | 3D PDF | Wire-to-Board, Wire-to-Wire | 14 | Housing for Female Terminals | 3.5 mm | Yes | 1.2 mm, 2.8 mm | - | 2 | Black | Wire & Cable | - | Power & Signal | Cable Mount (Free-Hanging) | 130 °C | 50 V | No | Integrated in Housing | A | -40 – 130 °C |
| 1-2297507-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 5.46 mm | Yes | - | 1.56 mm | 1 | Gray | - | - | Signal | Panel Mount | 125 °C | - | No | - | A | -40 – 125 °C |
| 1-284425-1 | 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | 12 V, 24 V | Yes | Integrated in Housing | - | -40 – 140 °C |
| 1-284425-3 | 3D PDF | Wire-to-Device | 3 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 1 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | 12 V, 24 V | Yes | Integrated in Housing | - | -40 – 140 °C |
| 1-284556-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C | 12 V, 24 V | Yes | Integrated in Housing | - | -40 – 140 °C |
| 1-284844-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 5 mm | Yes | 1.6 mm, 2.8 mm | - | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V | No | On the Terminal | - | -25 – 125 °C |
| 1326455-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 6.5 mm | Yes | 2.8 mm | - | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C | 12 V, 24 V | No | On the Terminal | - | -40 – 85 °C |
| 1534159-1 | 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 6 mm | No | - | - | 1 | Black | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 130 °C | 14 V | No | On the Terminal | Neutral | -40 – 130 °C |
| 1703399-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 24 | Housing for Female Terminals | 4.3 mm | Yes | 1.6 mm | - | 5 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 130 °C | 36 V | No | On the Terminal | - | -40 – 130 °C |
| 1718149-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 16 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | - | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | 12 V, 24 V | No | On the Terminal | A-C | -40 – 120 °C |
| 1718149-2 | Product Drawing 3D PDF | Wire-to-Wire | 16 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | - | 2 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | No | On the Terminal | B-D | -40 – 120 °C |
| 1718156-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 10 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | - | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | 12 V, 24 V | No | On the Terminal | A-C | -40 – 120 °C |
| 1718156-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 10 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | - | 2 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | 12 V, 24 V | No | On the Terminal | B-D | -40 – 120 °C |
| 1745072-2 | Product Drawing 3D PDF | Wire-to-Wire | 15 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | - | 2 | Gray | Wire & Cable | 30 A | Power & Signal | Cable Mount (Free-Hanging) | 130 °C | 12 V, 24 V | No | On the Terminal | Neutral | -40 – 130 °C |
| 1745078-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 5.5 mm | Yes | 2.8 mm | - | 2 | Gray | Wire & Cable | 30 A | Power & Signal | Cable Mount (Free-Hanging) | 130 °C | 12 V, 24 V | Yes | On the Terminal | Neutral | -40 – 130 °C |
| 1745078-2 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 5.5 mm | Yes | 2.8 mm | - | 2 | Black | Wire & Cable | 30 A | Power & Signal | Cable Mount (Free-Hanging) | 130 °C | 12 V, 24 V | Yes | On the Terminal | Neutral | -40 – 130 °C |
| 1801286-1 | Product Drawing 3D PDF | Wire-to-Wire | 9 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | - | 2 | Black | Wire & Cable | 18 A | Power | Cable Mount (Free-Hanging) | 100 °C | 16 V | No | On the Terminal | Neutral | -40 – 100 °C |
| 1823467-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 6 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 2 | Brown | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 12 V | No | Integrated in Housing | B | -40 – 150 °C |
| 1823467-3 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 6 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 2 | Red | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 12 V | No | Integrated in Housing | C | -40 – 150 °C |
| 1823467-4 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 6 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 2 | Orange | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 12 V | No | Integrated in Housing | D | -40 – 150 °C |
| 1823467-5 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 6 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 2 | Blue | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 12 V | No | Integrated in Housing | E | -40 – 150 °C |
| 1823467-6 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 6 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 2 | White | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 12 V | No | Integrated in Housing | F | -40 – 150 °C |
| 1823467-8 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 6 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 2 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 12 V | No | Integrated in Housing | H | -40 – 150 °C |
| 1823467-9 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 2 | Gray | - | - | Signal | - | - | - | Yes | Integrated in Housing | H | - |
| 1823679-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 3 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 1 | Black | Wire & Cable | 20 A | Power | Cable Mount (Free-Hanging) | 130 °C | 12 V, 24 V | No | On the Terminal | 1 | -40 – 130 °C |
| 1897210-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | - | Yes | 2.8 mm, 6.3 mm | - | - | Black | - | - | Power | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 1897211-3 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4 mm | No | 1.5 mm | - | 1 | Gray | Wire & Cable | 20 A | - | Cable Mount (Free-Hanging) | 130 °C | - | No | Integrated in Housing | - | -40 – 130 °C |
| 1897212-3 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4 mm | Yes | 1.5 mm | - | 1 | Gray | Wire & Cable | 20 A | - | Cable Mount (Free-Hanging) | 130 °C | - | No | Integrated in Housing | - | -40 – 130 °C |
| 1897540-1 | 3D PDF | Wire-to-Wire | 22 | Housing for Male Terminals | 2.54 mm, 5.5 mm | No | .63 mm, 2.8 mm | - | 3 | Natural | Wire & Cable | - | - | Cable Mount (Free-Hanging) | - | 12 V | No | Integrated in Housing | - | - |
| 1897543-2 | Product Drawing 3D PDF | Wire-to-Wire | 22 | Housing for Female Terminals | 2.54 mm | No | .64 mm, 2.8 mm | - | 3 | Black | Wire & Cable | - | - | Cable Mount (Free-Hanging) | - | 12 V | No | Integrated in Housing | - | - |
| 1897688-2 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 3 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 1897726-2 | Product Drawing 3D PDF | Wire-to-Wire | 10 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 2-1823467-6 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4 mm | Yes | 1.5 mm | - | 2 | White | - | - | Signal | - | - | - | Yes | Integrated in Housing | F | - |
| 2-2109441-3 | 3D PDF | - | 8 | Housing for Female Terminals | 6 mm | Yes | 2.8 mm | - | 2 | Light Gray | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 125 °C | - | Yes | Integrated in Housing | C | -40 – 125 °C |
| 2-2109441-4 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 8 | Housing for Female Terminals | 6 mm | Yes | 2.8 mm | - | 2 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | 12 V | Yes | On the Terminal | C | -40 – 120 °C |
| 2-2109441-5 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 6 | Housing for Female Terminals | 6 mm | Yes | 2.8 mm | - | 2 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | - | Yes | On the Terminal | C | -40 – 125 °C |
| 2-2109446-2 | Product Drawing 3D PDF | Wire-to-Board | 30 | Housing for Female Terminals | 4 mm, 6 mm | Yes | 1.5 mm, 2.8 mm | - | 2 | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | - | - | Yes | Integrated in Housing | - | - |
| 2-2112780-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 15 | Housing for Female Terminals | 3.5 mm | Yes | 1.2 mm, 2.8 mm | - | 2 | Black | Wire & Cable | - | Power & Signal | Cable Mount (Free-Hanging) | 130 °C | 50 V | No | Integrated in Housing | A | -40 – 130 °C |
| 2-2112780-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 13 | Housing for Female Terminals | 3.5 mm | Yes | 1.2 mm, 2.8 mm | - | 2 | Black | Wire & Cable | - | Power & Signal | Cable Mount (Free-Hanging) | 130 °C | 50 V | No | Integrated in Housing | A | -40 – 130 °C |
| 2-2112780-4 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 13 | Housing for Female Terminals | 3.5 mm | Yes | 1.2 mm, 2.8 mm | - | 2 | Black | Wire & Cable | - | Power & Signal | Cable Mount (Free-Hanging) | 130 °C | 50 V | No | Integrated in Housing | A | -40 – 130 °C |