DTM Connectors

Compact, RUGGED & RELIABLE

Our DEUTSCH DTM connectors fill the need for lower amperage, multi-pin connectors. These connectors are environmentally sealed and stand up to harsh environments. DEUTSCH DTM connectors can be mounted in-line, flanged, and used for PCB mount applications. The connectors are made of rugged thermoplastic and feature silicone rear wire and interfacial seals that allow the connectors to withstand conditions of extreme temperature and moisture.

Product Features:

Specs for DEUTSCH DTM connectors
  • Accepts contact size 20 (7.5 amps)
  • 14-22 AWG (2.50-0.35 mm2)
  • 2, 3, 4, 6, 8, and 12 cavity arrangements
  • In-line, flange, or PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Wedgelocks confirm contact alignment and retention
  • Available accessories: boots, mounting clips, dust caps, and backshells

20

Accepts DEUTSCH contact size 20 (7.5 amps)

14-22

14-22 AWG (2.50-0.35 mm2)

  1. DEUTSCH DT Family Connector Overview & Assembly Instructions (English)

Learn about our field proven DEUTSCH DT, DTM, and DTP connectors for harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

Frequently Asked Questions

Q:    What is a DTM connector?

A:     DEUTSCH DTM environmentally sealed connectors are designed for cable to cable, cable to board, and cable to device applications. DTM connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What are the appropriate applications for DTM connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle

 

Q:    When should I use DTM connectors?

A:     DEUTSCH DTM connectors provide reliability and performance on the engine or transmission, under the hood, on motor controllers, solenoid interfaces, on the chassis, or in the cab. DTM connectors offer field proven reliability and rugged quality. The DTM design strengths include optional flange mounting, multi-pin arrangements, lower costs, and design flexibility. DTM connectors offer the designer the ability to use multiple size 20 contacts, each with 7.5 amp continuous capacity, within a single shell.

 

READ MORE FAQS ABOUT DEUTSCH DTM CONNECTORS