Motor Connectivity

Application

Motor Connectivity

TE Connectivity (TE) is your expert for all types of industrial motor connections. No matter which industrial motor you manufacture, TE will help you save time and money – by working with you to select the complete solution for your application.

From first idea to final design. Motors today are increasingly compact, yet house more functions than ever. And given the increased volume of data involved, it is essential to have absolutely reliable transfer connections that operate at the highest possible speeds. When internal data and power interfaces can be connected quickly, reliably and efficiently, productivity is increased - and businesses grow. From proven, standard connectors and customized cable assemblies on the outside - to the latest sensor and magnet wire innovations inside the motor. From the first idea to the final design, your TE industrial motor experts provide the service you expect at every step of the way, wherever you are. Contact us here for your questions or if you want to discuss your ideas.

Stepper Motor

These typically compact, lower cost stepper motors offer precise positioning and speed control. Typical applications include 3D printers, CNC systems, camera platforms and X,Y plotters. From the standard, proven plastic rectangular interconnect up to metric harsh circular connectors, TE offers a complete connector portfolio to build your motor of choice.