Home > Products > Terminals & Splices > Product Feature Selector > Product Details

53073 Product Details

Product Photo
53073
 
TE Internal Number: 53073
Ring and Spade Tongue Terminals
Product Highlights:
  • Terminal Shape = Ring Tongue
  • Receptacle Style = Straight
  • Body Style = PIDG
  • Barrel Type = Closed Barrel
  • Wire/Cable Type = Regular Wire
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
  • Voltage (VAC) = 300

Termination Features:
  • Wire/Cable Size (CMA) = 238 – 475

Body Features:
Contact Features:
  • Class = 1 & 2

Industry Standards:
  • Government/Industry Qualification = Yes
  • Government/Industry Part Number = MS25036-145
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant

Packaging Features:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.