• English
Home > Products > Overview

Solderless LED Sockets Overview


Solderless LED socket, type CM, type BR, Type LS
TE's solderless LED sockets offer a higher level of integration via a solderless connection to LEDs. These sockets mechanically secure and electrically connect the LED to a luminaire without the need to solder. Sockets allow the LED to be directly attached to a PCB or heat sink using a few standard screws. They have multi-point connection, accept optics, include fast attachment features and provide proper orientation.

    Key Features
  • Fast, rapid termination and assembly
  • Eliminates hand soldering wires
  • Three termination methods: Poke-in, IDC and separable
    Typical Luminaire Applications
  • Spot Lights
  • Track Lights
  • Recessed Downlights
  • High Bay Lights
  • Retrofit Lamps and Bulbs

Documents & Resources

Products

Solderless LED Socket, Type SMIZ
    Solderless LED Socket, Type SMIZ
  • TE Solderless LED Sockets allow the direct attachment of LEDs to a heatsink using standard screws instead of soldering. The TE Solderless LED Socket, Type SMIZ is a quick termination connector system for use with the Sharp Mini Zenigata LED.
Solderless LED Socket, Type NL2
    Solderless LED Socket, Type NL2
  • The Solderless LED Socket, type NL2 is a quick termination connector system for the use with the Nichia COB-L series LED. The one piece connector assembly features the TE poke-in wire termination to wire types ranging from 18-22 AWG wire. Termination to the COB-L LED is simplified with locating features that position the LED into the socket prior to mounting the full assembly onto the heat sink with two screws. The TE Solderless LED Socket, type NL2 eliminates the need to design, manufacture and integrate a complex printed circuit board assembly into the lighting fixture.
  • Catalog
Solderless LED Socket, Type CM, LS, BR, NL2
    Solderless LED Socket, Type CM
  • The Solderless LED Socket, type CM provides a solderless quick termination to the 1500 lumen output Cree XLamp® MP-L™ LED. Type CM socket is available in parallel and higher voltage serial configurations.
  • Catalog
Solderless LED Socket, Type LS
Solderless LED Socket, Type BR
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.