• English
Home > Products > Overview

LED Poke-In Products Overview


SMT and through hole board LED poke-in connectors - Lighting Industry
TE Connectivity (TE) offers a thru-hole version of its popular SMT poke-in connector for the LED lighting market. The new thru-hole version joins the existing surface-mount connector to provide a low-profile solution suited for use in PCB-based LED strings, lighting controls, and other non-lighting applications that can benefit from an easy poke-in wire termination to the PCB. The connectors are now available in one or two positions, with single-position connectors offered in white or black for easy polarity identification. Gel-filled versions are available for indoor or outdoor application where moisture is an issue. The standard- and low-insertion-force versions of the connectors are side-to-side stackable on 4-mm centers.

The TE poke-in connector offers quick and reliable wire termination as a low-labor alternative to hand soldering wires particularly when used with single-sided aluminum clad circuit boards. The poke-in LED connectors are available in tape and reel packages for high-speed SMT and thru-hole processing equipment and the high-temperature plastic housing is reflow solder process compatible.

The RoHS compliant connector incorporates tin over nickel plated copper alloy contacts with a UL94-V0 rated high temperature thermoplastic housing. Packaged in reels of 800, the tape and reel packaging conforms to ANSI/EIA Standard 481-C.

    Key Features
  • Connectors are available in 1 and 2 positions
  • Standard and Low Insertion Force connectors available
  • Accepts 18, 20 and 22 AWG solid wire; 18 and 20 AWG pre-bond stranded wire; 18 AWG stranded wire
  • Gel-filled versions are available for indoor moisture and outdoor application
  • Connectors are available in both black and white colors for polarity
    Applications
  • LED Lighting Controls
  • General illumination LED fixtures
  • Interconnecting strings of printed circuit LED light modules
  • Various non-lighting applications that require attaching flying leads to printed circuit boards

Documents & Resources

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.