• English
Home > Products > Overview

Solid State Lighting (SSL) IDC Connectors Overview


IDC SSL (Solid Sate Lighting) Connector
TE Connectivity (TE) offers an IDC SSL connector for quick, tool-less termination of discrete wires onto LED printed circuit boards (PCBs). The product terminates 18 through 24 AWG solid and stranded wire utilizing insulation displacement technology to eliminate the labor-intensive task of pre-stripping wires and soldering.

The robust design of the IDC SSL connector suits harsh environments in the solid state lighting industry. Specific LED applications include: lighting controls, general illumination fixtures and interconnection of strings in PCB light modules. Additionally, the product supports various non-lighting applications that require the attachment of discrete wire leads to PCBs. The RoHS-compliant connector -- available in one, two, three and four positions -- meets UL 1177 specifications.

Product offerings include SMT/thru-hole and closed-end/feed-thru configurations. The closed-end version contains a "viewing" window to ensure that the wire is fully seated and secure after termination. The product, built with 94 V0-rated high-temperature resistant thermoplastic, enables reflow processing and features rounded corners to minimize shadowing. Wire gauges are color coded to enable precise wiring.

    Key Features
  • Available in 1, 2, 3 and 4 positions
  • SMT and thru-hole
  • Closed end and feed thru
  • 18-24 AWG stranded and solid wire
  • Dual IDC slots
  • Wire placement "viewing" window
  • Wire gauge color coded
  • Tool-less termination
    Applications
  • LED lighting controls
  • General illumination LED fixtures
  • Connecting strings of pcb LED light modules
  • Non-lighting wire-to-board applications

Documents & Resources

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.