Home > Products > Overview

3mm Low Profile Micro MATE-N-LOK Overview


Micro MATE-N-LOK Soft-Shell Connectors - Lighting Industry
TE Connectivity (TE) has extended its line of Micro MATE-N-LOK soft-shell connectors with a new low-profile version with a slim vertical height of less than 4.7 mm-about 45% lower than existing members of the family. The low profile makes the connectors well suited to space-constrained LED lighting applications.

Available in 2, 3, and 4 positions on a 3-mm centerline, the connectors include right-angle surface-mount headers and mating cable connectors. The line uses standard Micro MATE-N-LOK contacts, with 24-20 and 30-26 AWG wire ranges. The connector features positive latching to prevent unmating. The 94V-0-rated nylon housing is available in black or natural colors. Contacts are phosphor bronze with a choice of tin or gold plating. The connectors are rated up to 5 A and 250 V.

The new low-profile connector joins the proven Micro MATE-N-LOK line of soft-shell connectors widely used in appliance, instrumentation, industrial machinery, home equipment, and security system industries. The low-profile version was created to meet the specific demands of the lighting industry.

    Key Features
  • Less than 4.7 mm in vertical height required
  • Right angle surface mount headers with surface mount hold-downs
  • Positive latching to prevent unmating
  • 2, 3, and 4 positions available
  • Black and natural colors available
    Applications
  • Ideal for LED lighting applications
  • Consumer lighting - shelf/cabinet, under counter, cove lighting
  • Commercial lighting - signage, refrigeration, display cases

Documents & Resources

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.