Home > Products > Overview

Mini-Universal MATE-N-LOK Connectors and Accessories Overview


Tyco Electronics Mini Universal MATE-N-LOK Connector System
Mini UNIVERSAL MATE-N-LOK
The Mini-Universal MATE-N-LOK connector system is a compact and durable connector system that utilizes a combination of pins and sockets intermixed in the plug and cap housings to achieve the maximum electrical performance in a 4.14mm centerline.

The Mini-Universal MATE-N-LOK housings are fully polarized to provide proper plug-to-cap mating incorporating a positive locking mechanism to help prevent accidental disengagement of mated connectors. The contacts are completely enclosed in housings, have low mating force and are removable to maintain flexibility in the system.

Not only is the Mini-Universal MATE-N-LOK connector system available in the standard panel mount, free hanging and wire-to-board capability, it also offers a sealed connector system ideal wherever moisture resistance is required or where there is high humidity, intermittent liquid splashing, or foam-in applications.

    Key Features
  • .163 [4.14] centerline
  • 600 VAC or VDC, 9.5 Amp maximum
  • 30 - 16 AWG wire range
  • Available in tin or gold plating
  • 9 Lb minimum contact retention
  • Wire-to-wire, 1 - 15 positions
  • Wire-to-board (vertical & right angle) 2 - 14 positions
  • UL94V-0 and 94V-2 rated housings available
  • Keying without loss of a circuit position
  • Available in a sealed version
    Applications
    • Appliances
    • HVAC systems
    • Power supplies
    • Fan modules
    • Lighting
    • Wiring harness assemblies
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.