• English
Home > Products > Overview

Universal Serial Bus (USB) Connectors Overview


USB (Universal Serial Bus) Connectors
The TE Connectivity (TE) Connector System will accommodate the two differentially driven data wires that provide bi-directional, simultaneous signals for full speed 12Mbps or for low speed 1.5Mbps used in Universal Series Bus (USB) Systems. The TE USB System is a complete interconnection technology for I/O devices, including: keyboards, mice, game port, serial port devices, digital audio, printers, scanners, modems, joy sticks, and other telecommunication devices.

Designed for outside-of-box, user friendly applications, the TE system consists of a single 4-position boardmount receptacle and mating cable mount overmolded plug. Boardmount receptacles are available in standard, Type B, stacked and side-by-side configurations, adding to the system’s versatility to meet all USB applications.

    Key Features
  • Complete family of board mount receptacles, including various orientations and PCB mounting styles
  • Cable mount overmold plug kits for all USB sizes and types
  • Consolidates serial parallel, keyboards, mice and game ports
  • Compatible with asynchronous and isochronous data transfer methods
  • Polarized for proper orientation
  • Plug and Play capability
  • Hot pluggable, permitting attaching or detaching peripherals without power down or reboot
  • Allows for charging
    Applications
  • Desktop and Laptop Computers
  • Keyboards
  • Mice
  • Joysticks
  • Printers
  • Scanners
  • Game Ports
  • Digital Audio
  • Modems
  • Portable Storage Devices
  • Cell Phones
  • GPS Devices
  • MP3 Players

Documents & Resources

Products

    USB 2.0 Micro IP68 Waterproof Connectors
  • Overview
  • The IP (ingress protection) rating specifies the degree of protection against either solid objects or liquid.
  • The metal reinforcement plate prevents damage to the plastic tab containing the contacts inside the connector and helps prevent electrical short circuits.
  • Staggered contact provides improved signal separation as well as enhanced mechanical stability.
    USB 2.0 Standard A & B Connectors
  • Standard A and Standard B receptacles and plugs
  • Locking versions of the Standard A receptacles and latching versions of the Standard A plugs
  • Parts are available with USB 2.0 compliance certification numbers as needed
    USB 2.0 Mini Connectors
  • Mini USB portfolio includes Mini B receptacles and plugs
  • Available in surface mount and through hole solder tail configurations with right angle, edge and vertical mount types
  • Parts are available with USB 2.0 compliance certification numbers as needed
    USB 2.0 Micro Connectors
  • Micro USB portfolio includes Micro A/B and B sizes, as well as a latching version of the Micro USB plug
  • Micro receptacles are available in surface mount and through hole solder tail configurations with right angle and edge mount types
  • Parts are available with USB 2.0 compliance certification numbers as needed
    USB 2.0 Standard Cable Assemblies
  • Extensive line of plug and play USB, Mini-USB, and Micro-USB cable assemblies
  • Custom configurations, colors, and lengths are in stock for immediate delivery
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel