Polarized plug and receptacle housings which accept pin or socket contacts, the preferred convention is to use socket contacts with receptacle housings. Cavity identification, low contact-mating force with detent and positive locking.
Browse the catalog:
High density headers for AMP-DUAC, AMP DUAC/PL and AMP-DUAC/UPC with positive latches to prevent disconnect. The centerline is 4.2 mm for the AMP-DUAC and AMP DUAC/PL products with positions ranging from 2 to 24. Ratings are 9 A, 600 VAC. The AMP-DUAC/UPC product, with a centerline of 4.4 mm, offers much higher pin counts, 48 and 66, and very high conductivity copper alloys for improved current carrying capacity.
Browse the catalog:
Quick connect/disconnect terminals that are friction fitted to machine slots in the board providing excellent vibration and shock resistance. The need for plated-through holes on two-sided boards is eliminated. Can be used for commoning circuits.
Browse the catalog:
Designed as a mechanical holding device to enhance soldering of hookup wires to PC boards. The combination of terminal and application tooling eliminates costly manual preparation of wires prior to soldering resulting in reliable solder joints.
Browse the catalog:
Single or double row receptacle housings for cable termination via crimp snap in contacts. Mate with standard pin headers or dedicated shrouded headers. Choice of plating and wire size options with standard, intermediate or high contact pressure.
Browse the catalog:
Circular plug and receptacle connectors. Shell sizes available are 11 to 37 in all plastic or metal. Postions range from 3 to 63 with a current capacity up to 50 A. Options include standard or reverse gender and sealing.
Browse the catalog:
These wire-to-board connectors are used in large and small power circuit applications. EP II connectors are rated for 600VAC at up to 11A, while the EP 2.5 family is a compact version on a .100" [2.5mm] pitch suited for PC board space restraints.
Browse the catalog:
High density wire-to-board connectors for use in automotive ECU. High position counts with low insertion force. Double lock mechanism prevents incomplete insertion of contacts. Hybrid I/O offerings available for signal and power applications.
Browse the catalog:
Connectors that intermate with other connectors made to MIL-C-28748 requirements. There is a wide range of styles and sizes: standard (unloaded), posted (preloaded), mixed, high voltage, and V.35. Positions range from 2 to 160.
Browse the catalog:
Headers with true metric specifications designed for panel, free-hanging or pc board application. Contacts have a 5.00 mm centerline with drawer and special in-line connectors having a 5.08mm centerline. Voltage rating is 600 V AC/DC.
Browse the catalog:
High contact density wire-to-wire connections from front to rear vehicle harnesses or panel mount and wire-to-board connections on equipment. The polarized housing includes a locking system with an audible snap-lock on mating.
Browse the catalog:
High density headers and housings with wire-to-wire, wire-to-board and wire-to-panel applications. Seals are available for splash protection. Mating retention available with latch, positive lock or detent lock options.
Browse the catalog:
Available in wire-to-wire, wire-to-board and wire-to-panel configurations. Utilizes Mini Universal MATE-N-LOK stamped and formed contacts. Pre-positioned 1/4 turn coupling ring with positive lock and alignment features. Sealed to IP67.
Browse the catalog:
Pin and socket contacts for a variety of products. The types include Type I, II, III, III+, VI, XI, XII, post contacts, and Powerband. They terminate to printed circuit boards or wire and have a high current option.
Browse the catalog:
Compact design for use in power circuit applications in refrigerators, air conditioners, washing machines, gas equipment, copying machines and automatic vending machines. Used singly by inserting wire-terminated crimp snap-in contacts into the housing.
Browse the catalog:
AMP printed circuit board disconnects offer the dual features of automation and the ability to make quick wiring changes. The special formed pins can be inserted into a printed circuit board quickly and reliably with fully-automatic or semi-automatic machinery.
Browse the catalog:
The Pulse Lock connectors, consisting of a board-mount receptacle and the plug which is terminated to wire, has two housing options available for use with signal circuits or power circuits.
Browse the catalog:
The SAI (Self-Aligning Interconnect) Connectors were developed for wire harnesses in the automotive industry. A moving plate within the cap housing permits the self-alignment and a bolt secures the plug and cap assemblies when mated.
Browse the catalog:
Compact, one-row connector for signal circuits needed in wire-to-wire and wire-to-board applications. Include plug and cap housings for wire termination, double lock plates, crimp snap-in contacts and a PC board-mount post header.
Browse the catalog:
The SL-156 connector system is a wire-to-board system with contacts in a single row on .156 [3.96] centerline. It is designed for proper loading of contacts and has a contact retention feature to prevent back-out. SL-156 housings also mate with MTA-156 right angle and vertical mount headers.
Browse the catalog:
IDC and crimp receptacles used in modular connector system with modern in-line mating technology on a 5 mm centerline. Positions available are 2 to 12, rowable with no loss of spacing and a variety of keying possibilities.
Browse the catalog:
Compact, high-current compatible connectors used in the connection of power circuits. The contacts are provided with a lance-engaging projection to prevent damage. Consists of two wedge-shaped lances touching each other at their free ends.
Browse the catalog:
Wire-to-wire and wire-to-board plug and receptacle housings at 4.2 mm centerline. Easy mate and unmate with positive latch design. Available in UL 94V-2 or UL 94V-0 flammability rated nylon. Positions range from 2-24 positions.
Browse the catalog: