Home > Products > RF & Coax > RF Connectors Product Family Search > Product Line Information

RF Connectors Product Line Information

RF Connectors Product Family Search | Product Feature Selector  

  RF Coax Contacts






Products


RF Contacts


BRAID-PIC Find in Catalog
Precision formed contact features four integral lances in the wire barrel. During the crimping operation, these lances penetrate the cable braid, providing excellent electrical continuity.



Multiple Coaxial Contacts (COAXICON) Find in Catalog
Crimp, snap-in style contacts in size 8, miniature, and subminiature sizes. Designed for high density multiple circuit density applications.



Special Coaxial Contacts Find in Catalog
Coaxial inserts according to CECC 22 330 and high-current inserts, which can be used in conjunction with a DIN 41 612, style M contact base (CECC 75 101-801) and a SIEDECON contact base.



SolderTact Contacts Find in Catalog
This info still under construction . . .



Type C and Standard DIN Contacts Find in Catalog
Contacts meet the requirements of DIN 41626 (50 ohm versions), are compatible with DIN 41612 Type C Connectors (Eurocard) and with 2mm HM Connectors. Contact impedance of 50 and 75 ohms for cable mount and 50 ohms for board mount.


This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.