Home > Products > Removable Memory Products > PC Card, Smart Card, and Other Removable Memory Product Family Search > Product Line Information

PC Card, Smart Card, and Other Removable Memory Product Line Information

PC Card, Smart Card, and Other Removable Memory Product Family Search | Product Feature Selector  

PC Card Connectors

Product Facts

  • Compatible with PC Card standards issued by PCMCIA and JEIDA
  • Enhanced (shielded) pin headers and receptacle assemblies meet PC Card standard (CardBus)
  • Pin headers and ejectors accept Types I, II and III PC Cards
  • 68-position pin headers available in standard and raised heights, with thru-hole and surface-mount leads for top or bottom attachment to host PC board.
  • Double slot 136-position standard and raised height pin headers available with thru-hole leads. Currently, double slot assemblies can accommodate a Type I and Type II PC Cards in the top and bottom slots. Type III PC Cards can be used in the bottom slot only
  • Guide rails available for standard and raised height pin headers
  • 68-position receptacle assemblies with surface-mount or straddle-mount lead configurations
  • Standard PC Card polarized keying (5 volt and low volt)
  • Recognized under the Component Program of Underwriters Laboratories Inc., File No. E28476
  • Certified by Canadian Standards Association, File No. LR7189

Description

AMP offers a versatile family of connectors that accept Type I, II and III PC Cards. These connectors are compatible with PCMCIA (Personal Computer Memory Card International Association), PC Card and JEIDA (Japan Electronics Industry Development Association), PC Card standards.

Receptacle Assemblies

68-position receptacle assemblies attach to a PC Card and feature high-temperature, reflow process compatibility for surface or straddle mounting. The receptacle contacts are designed with dual contact beams for reliable electrical performance. These receptacles find wide application in memory cards (SRAM, DRAM, Flash), PC Cards, Modem and Lan I/O kits and Imaging Systems.

Pin Headers

68-position right-angle pin headers, available in standard, and raised heights, provide attachment to the host equipment and offer three levels of sequencing. The pin headers feature high-temperature, reflow process compatibility. Both standard and raised height pin headers offer through-hole and surface-mount lead configurations for top or bottom mounting. Double slot standard and raised height pin headers permit 136 circuit connections with through-hole lead configurations for top mounting. An organizer on the 68- and 136-position headers and 4-sided post lead-in aid in the placement of the headers on the PC board. The true position of the leads is held to 0.30 [.012]. This allows a small hole size, 0.84 [.033], to be used in the PC pattern, which gives the designer flexibility in routing signal paths. This pin header is also available in a vertical, top-board surface mount configuration, as well as bottom board surface-mount. Guide rails and card guides facilitate the insertion and removal of the PC Cards. Pin headers find wide use in such equipment as: computer, office photographic, communications, industrial, test and medical, and pay TV/satellite.

Ejectors

Ejectors facilitate the insertion and extraction of PC Cards. They provide ESD/EMI protection and are available with eject buttons on either side. Ejectors are furnished to accommodate standard and raised height and double slot pin headers and may be purchased separately, or assembled to the pin headers. They are designed to be easily added to the pin headers after PC board processing.

CardBus

Enhanced (shielded) pin headers and receptacle assemblies are available for 32-bit PC Card applications.


Need more information?

Call the AMP Product Information Center 1-800-522-6752.
The Product Information Center is staffed with specialists well versed in all AMP products. The Center can provide you with:
  • Engineering Support
  • Catalogs
  • Technical Documents
  • Product Samples
  • AMP Authorized Distributor Locations
  • AMP Fax Service 24 hours a day

Dimensioning:

Dimensions are in millimeters and inches unless specified otherwise. Values in brackets are equivalent U.S. customary units. Metric symbols used are:
mm (millimeter)
mm2 (square millimeter)
kg (kilogram)
C (Celsius)

Note: Dimensions in this catalog are for reference purposes only. Customer drawings are available upon request.

© 1993,1995 and 1998 by AMP Incorporated. All Rights Reserved.
AMP, AMP FAX, INFOPORT, AMPLIMITE, CHAMP and PRO-CRIMPER are trademarks.


Produced under a Quality Management System certified to ISO 9001
A copy of the certificate is available upon request.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.