• English
Home > Products > Removable Memory Products > Product Feature Selector

Micro SD for Consumer Devices Product Feature Selector

Narrow Results

Format
Lead Type
  • Surface Mount - Inline leads
  • Common to all 5 remaining products
Operating Function
Mounting Style
  • Top (Printed Circuit Board)
  • Common to all 5 remaining products
Contact Plating, Mating Area, Material
  • Gold
  • Common to all 5 remaining products
Packaging Method
  • Tape & Reel
  • Common to all 5 remaining products
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 5 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
Showing 1 - 5 of 5 Matching Products

Export To Excel

Part Differing Features
Click here for product details for 1871602-1

  • Format = Micro Secure Digital Card
  • Polarizing Post Length = .45 mm
  • Operating Function = Push-On Push-Off
  • Right Angle Mount Angle
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 1871602-2

  • Format = Micro Secure Digital Card
  • Polarizing Post Length = .45 mm
  • Operating Function = Push-On Push-Off
  • Right Angle Mount Angle
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 1932466-1

  • 8 Positions
  • Format = Micro Secure Digital Card w/Switch
  • Operating Function = Push-On Push-Off
  • 20° Mount Angle
  • TE Connectivity
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1932770-1

  • 8 Positions
  • Format = Micro Secure Digital Card w/Switch
  • Operating Function = Push-On Pull-Off
  • 18° Mount Angle
  • TE Connectivity
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 2199003-2

  • 8 Positions
  • Format = Micro Secure Digital Card w/Switch


  • Operating Function = Push-On Pull-Off
  • TE Connectivity
Converted to EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Showing 1 - 5 of 5 Matching Products

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.