| Part |
Differing Features |

|
- Contact Type = Socket
- Vertical Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 24
- 4 Power Contacts
|
- Not Hot Pluggable
- Without Guide Pin
- With Mounting Flange
- Termination Type = Solder
- Brass Alloy Signal Contact Material
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Socket
- Right Angle Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 48
- 20 Power Contacts
|
- Not Hot Pluggable
- Without Guide Pin
- With Mounting Flange
- Termination Type = Solder
- Brass Alloy Signal Contact Material
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Socket
- Right Angle Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 24
- 4 Power Contacts
|
- Not Hot Pluggable
- Without Guide Pin
- With Mounting Flange
- Termination Type = Solder
- Phosphor Bronze Alloy Signal Contact Material
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Pin
- Right Angle Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 24
- 5 Power Contacts
|
- Not Hot Pluggable
- Without Guide Pin
- With Mounting Flange
- Termination Type = Solder
- Phosphor Bronze Alloy Signal Contact Material
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Pin
- Right Angle Mount Angle
- Voltage = 600 VAC
- Number of Signal Contacts = 0
- 4 Power Contacts
|
- Not Hot Pluggable
- With Guide Pin
- Without Mounting Flange
- Termination Type = Solder
- PCB Tail Length = 4.24 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Socket
- Right Angle Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 24
- 8 Power Contacts
|
- Not Hot Pluggable
- Without Guide Pin
- With Mounting Flange
- Termination Type = Solder
- Brass Alloy Signal Contact Material
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Pin
- Right Angle Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 0
- 7 Power Contacts
|
- Hot Pluggable
- Without Guide Pin
- Without Mounting Flange
- Termination Type = Solder
- PCB Tail Length = 4.95 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Pin
- Right Angle Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 24
- 8 Power Contacts
|
- Not Hot Pluggable
- Without Guide Pin
- Without Mounting Flange
- Termination Type = Solder
- Brass Alloy Signal Contact Material
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Pin
- Right Angle Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 6
- 6 Power Contacts
|
- Not Hot Pluggable
- Without Guide Pin
- Without Mounting Flange
- Termination Type = Solder
- Phosphor Bronze Alloy Signal Contact Material
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Pin
- Right Angle Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 24
- 10 Power Contacts
|
- Not Hot Pluggable
- Without Guide Pin
- Without Mounting Flange
- Termination Type = Solder
- Phosphor Bronze Alloy Signal Contact Material
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Socket
- Right Angle Mount Angle
- Voltage = 600 VAC
- Number of Signal Contacts = 6
- 2 Power Contacts
|
- Not Hot Pluggable
- Without Guide Pin
- Without Mounting Flange
- Termination Type = Solder
- Phosphor Bronze Alloy Signal Contact Material
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Pin
- Vertical Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 24
- 4 Power Contacts
|
- Not Hot Pluggable
- Without Guide Pin
- Without Mounting Flange
- Termination Type = Solder
- Brass Alloy Signal Contact Material
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Pin
- Right Angle Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 24
- 4 Power Contacts
|
- Not Hot Pluggable
- Without Guide Pin
- Without Mounting Flange
- Termination Type = Solder
- Brass Alloy Signal Contact Material
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Pin
- Right Angle Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 24
- 5 Power Contacts
|
- Not Hot Pluggable
- Without Guide Pin
- With Mounting Flange
- Termination Type = Solder
- Brass Alloy Signal Contact Material
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Socket
- Vertical Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 0
- 7 Power Contacts
|
- Hot Pluggable
- Without Guide Pin
- Without Mounting Flange
- Termination Type = Solder
- PCB Tail Length = 3.38 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Pin
- Right Angle Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 24
- 5 Power Contacts
|
- Not Hot Pluggable
- Without Guide Pin
- With Mounting Flange
- Termination Type = Solder
- Brass Alloy Signal Contact Material
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Socket
- Vertical Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 24
- 5 Power Contacts
|
- Not Hot Pluggable
- Without Guide Pin
- Without Mounting Flange
- Termination Type = Solder
- Brass Alloy Signal Contact Material
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Socket
- Vertical Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 0
- 3 Power Contacts
|
- Hot Pluggable
- Without Guide Pin
- Without Mounting Flange
- Termination Type = Solder
- PCB Tail Length = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Socket
- Vertical Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 0
- 1 Power Contacts
|
- Hot Pluggable
- Without Guide Pin
- Without Mounting Flange
- Termination Type = Solder
- PCB Tail Length = 3.38 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Pin
- Right Angle Mount Angle
- Voltage = 250 VAC
- Number of Signal Contacts = 24
- 8 Power Contacts
|
- Not Hot Pluggable
- Without Guide Pin
- Without Mounting Flange
- Termination Type = Solder
- Brass Alloy Signal Contact Material
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|