• English
Home > Products > Product Feature Selector

Ultraminiature Coax Connectors (UMCC) & Cable Assemblies Product Feature Selector

Narrow Results

Product Type
Mating Diameter (mm) - Switch to in
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 19 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
  • TE Connectivity
  • Common to all 19 remaining products
Showing 1 - 19 of 19 Matching Products

Export To Excel

Part Differing Features
Click here for product details for 2015357-2

  • Cable Assembly
  • Cable Diameter = 1.37 mm
  • Cable Assembly Length = 50.00 mm
  • Cable Assembly Type = UMCC Plug to UMCC Plug
  • Mated Height = 2.5 mm
  • Mating Diameter = 2 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 2015357-3

  • Cable Assembly
  • Cable Diameter = 1.37 mm
  • Cable Assembly Length = 100.00 mm
  • Cable Assembly Type = UMCC Plug to UMCC Plug
  • Mated Height = 2.5 mm
  • Mating Diameter = 2 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 2015357-4

  • Cable Assembly
  • Cable Diameter = 1.37 mm
  • Cable Assembly Length = 200.00 mm
  • Cable Assembly Type = UMCC Plug to UMCC Plug
  • Mated Height = 2.5 mm
  • Mating Diameter = 2 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 2015487-6

  • Cable Assembly
  • Cable Diameter = 1.37 mm
  • Cable Assembly Length = 50.00 mm
  • Cable Assembly Type = UMCC Plug to UMCC Plug
  • Mated Height = 2.5 mm
  • Mating Diameter = 2 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 2015698-2

  • Cable Assembly
  • Cable Diameter = .8 mm
  • Cable Assembly Length = 100.00 mm
  • Cable Assembly Type = UMCC Plug to UMCC Plug
  • Mated Height = 2 mm
  • Mating Diameter = 2 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 2015698-3

  • Cable Assembly
  • Cable Diameter = .8 mm
  • Cable Assembly Length = 200.00 mm
  • Cable Assembly Type = UMCC Plug to UMCC Plug
  • Mated Height = 2 mm
  • Mating Diameter = 2 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 2015698-4

  • Cable Assembly
  • Cable Diameter = .8 mm
  • Cable Assembly Length = 50.00 mm
  • Cable Assembly Type = UMCC Plug to UMCC Plug
  • Mated Height = 2 mm
  • Mating Diameter = 2 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 2015699-1

  • Cable Assembly
  • Cable Diameter = .8 mm
  • Cable Assembly Length = 100.00 mm
  • Cable Assembly Type = UMCC Plug to UMCC Plug
  • Mated Height = 2.5 mm
  • Mating Diameter = 2 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 2015699-2

  • Cable Assembly
  • Cable Diameter = .8 mm
  • Cable Assembly Length = 200.00 mm
  • Cable Assembly Type = UMCC Plug to UMCC Plug
  • Mated Height = 2.5 mm
  • Mating Diameter = 2 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 2015700-2

  • Cable Assembly
  • Cable Diameter = 1.32 mm
  • Cable Assembly Length = 200.00 mm
  • Cable Assembly Type = UMCC Plug to UMCC Plug
  • Mated Height = 2.5 mm
  • Mating Diameter = 2 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 2032439-1

  • Cable Assembly
  • Cable Diameter = 1.37 mm
  • Cable Assembly Length = 200.00 mm
  • Cable Assembly Type = UMCC Plug to SMA Plug
  • Mated Height = 2.5 mm
  • Mating Diameter = 2 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 2032440-1

  • Cable Assembly
  • Cable Diameter = 1.37 mm
  • Cable Assembly Length = 200.00 mm
  • Cable Assembly Type = UMCC Plug to SMA Bulkhead Jack
  • Mated Height = 2.5 mm
  • Mating Diameter = 2 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 2032441-1

  • Cable Assembly
  • Cable Diameter = .8 mm
  • Cable Assembly Length = 200.00 mm
  • Cable Assembly Type = UMCC Plug to MCX Right-Angle Plug
  • Mated Height = 2 mm
  • Mating Diameter = 2 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 2032442-1

  • Cable Assembly
  • Cable Diameter = 1.37 mm
  • Cable Assembly Length = 200.00 mm
  • Cable Assembly Type = UMCC Plug to MCX Right-Angle Plug
  • Mated Height = 2.5 mm
  • Mating Diameter = 2 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 2032443-1

  • Cable Assembly
  • Cable Diameter = .8 mm
  • Cable Assembly Length = 200.00 mm
  • Cable Assembly Type = UMCC Plug to MMCX Right-Angle Plug
  • Mated Height = 2 mm
  • Mating Diameter = 2 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 2032444-1

  • Cable Assembly
  • Cable Diameter = 1.37 mm
  • Cable Assembly Length = 200.00 mm
  • Cable Assembly Type = UMCC Plug to MMCX Right-Angle Plug
  • Mated Height = 2.5 mm
  • Mating Diameter = 2 mm
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 1775228-1

  • Adapter
  • Mating Diameter = 2.1 mm


  • Adapter Type = UMCC Jack Receptacle to SMA Plug
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1775230-1

  • Adapter
  • Mating Diameter = 2 mm


  • Adapter Type = UMCC Plug to SMA Jack
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1909763-1

  • Connector - RF
  • Mated Height = 2 mm
  • Mated Height = 2.5 mm
  • Mating Diameter = 2 mm
  • Packaging Method = Tape
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Showing 1 - 19 of 19 Matching Products

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel