| Part |
Differing Features |

|
- Connector
- Connector Style = Plug
- Not Preloaded
|
- Contact Configuration = Power
- 3 Positions
- Contact Size = 12
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Plug
- Not Preloaded
|
- Contact Configuration = Signal
- 20 Positions
- Contact Size = 20
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Not Preloaded
|
- Contact Configuration = Signal
- 20 Positions
- Contact Size = 20
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Plug
- Not Preloaded
|
- Contact Configuration = Power
- 2 Positions
- Contact Size = 8
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Plug
- Not Preloaded
|
- Contact Configuration = Power
- 5 Positions
- Contact Size = 16
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Plug
- Not Preloaded
|
- Contact Configuration = Power
- 14 Positions
- Contact Size = 16
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Not Preloaded
|
- Contact Configuration = Power
- 3 Positions
- Contact Size = 12
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Not Preloaded
|
- Contact Configuration = Power
- 2 Positions
- Contact Size = 8
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Not Preloaded
|
- Contact Configuration = Power
- 5 Positions
- Contact Size = 16
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Not Preloaded
|
- Contact Configuration = Power
- 14 Positions
- Contact Size = 16
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Guide Module
- Connector Style = Receptacle
- Preloaded
|
- Socket Guide Module Type
- 1 Positions
- Non-Electrical Guide Module
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Locking Module
- Connector Style = Plug
- Pin Guide Module Type
|
- 1 Positions
- Locking Jackscrew Guide Module
- Jackscrew Type = T-Handle
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Guide Module
- Connector Style = Plug
- Preloaded
|
- Pin Guide Module Type
- 1 Positions
- Non-Electrical Guide Module
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
|
|
- Accessory Type = Locking Rail
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- End Cap
- End Cap Type = Pin
|
- Mount Type = Float
- End Cap Pin Length = 30.98 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- End Cap
- End Cap Type = Socket
|
- Mount Type = Float
- End Cap Socket Length = 4.44 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- End Cap
- End Cap Type = Socket
|
- Mount Type = Float
- End Cap Socket Length = 8.25 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- End Cap
- End Cap Type = Socket
|
- Mount Type = Fixed
- End Cap Socket Length = 4.44 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Guide Module
- Connector Style = Receptacle
- Preloaded
- Socket Guide Module Type
|
- 1 Positions
- Contact Size = 10
- Electrical/Ground Guide Module
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Locking Module
- Connector Style = Receptacle
- Socket Guide Module Type
|
- 1 Positions
- Locking Jackscrew Guide Module
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|