| Part |
Differing Features |

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0402
- Form Factor (mm) = 1005
- Rated Current = .5 A
|
- Cold DCR (Nominal) = .380 Ω
- Interrupt Voltage, Max. = 24 VDC
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0402
- Form Factor (mm) = 1005
- Rated Current = .75 A
|
- Cold DCR (Nominal) = .210 Ω
- Interrupt Voltage, Max. = 24 VDC
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0402
- Form Factor (mm) = 1005
- Rated Current = 1 A
|
- Cold DCR (Nominal) = .120 Ω
- Interrupt Voltage, Max. = 24 VDC
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0402
- Form Factor (mm) = 1005
- Rated Current = 1.5 A
|
- Cold DCR (Nominal) = .056 Ω
- Interrupt Voltage, Max. = 24 VDC
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0402
- Form Factor (mm) = 1005
- Rated Current = 2 A
|
- Cold DCR (Nominal) = .035 Ω
- Interrupt Voltage, Max. = 24 VDC
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0402
- Form Factor (mm) = 1005
- Rated Current = 3 A
|
- Cold DCR (Nominal) = .021 Ω
- Interrupt Voltage, Max. = 24 VDC
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0402
- Form Factor (mm) = 1005
- Rated Current = 4 A
|
- Cold DCR (Nominal) = .014 Ω
- Interrupt Voltage, Max. = 24 VDC
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0603
- Form Factor (mm) = 1608
- Rated Current = .5 A
|
- Cold DCR (Nominal) = .485 Ω
- Interrupt Voltage, Max. = 32 VDC
- Interrupt Current, Max. = 50 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0603
- Form Factor (mm) = 1608
- Rated Current = .75 A
|
- Cold DCR (Nominal) = .254 Ω
- Interrupt Voltage, Max. = 32 VDC
- Interrupt Current, Max. = 50 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0603
- Form Factor (mm) = 1608
- Rated Current = 1 A
|
- Cold DCR (Nominal) = .131 Ω
- Interrupt Voltage, Max. = 32 VDC
- Interrupt Current, Max. = 50 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0603
- Form Factor (mm) = 1608
- Rated Current = 1.5 A
|
- Cold DCR (Nominal) = .059 Ω
- Interrupt Voltage, Max. = 32 VDC
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0603
- Form Factor (mm) = 1608
- Rated Current = 2 A
|
- Cold DCR (Nominal) = .044 Ω
- Interrupt Voltage, Max. = 32 VDC
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0603
- Form Factor (mm) = 1608
- Rated Current = 2.5 A
|
- Cold DCR (Nominal) = .032 Ω
- Interrupt Voltage, Max. = 32 VDC
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0603
- Form Factor (mm) = 1608
- Rated Current = 3 A
|
- Cold DCR (Nominal) = .025 Ω
- Interrupt Voltage, Max. = 32 VDC
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0603
- Form Factor (mm) = 1608
- Rated Current = 3.5 A
|
- Cold DCR (Nominal) = .024 Ω
- Interrupt Voltage, Max. = 32 VDC
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0603
- Form Factor (mm) = 1608
- Rated Current = 4 A
|
- Cold DCR (Nominal) = .018 Ω
- Interrupt Voltage, Max. = 32 VDC
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0603
- Form Factor (mm) = 1608
- Rated Current = 5 A
|
- Cold DCR (Nominal) = .013 Ω
- Interrupt Voltage, Max. = 32 VDC
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 0603
- Form Factor (mm) = 1608
- Rated Current = 6 A
|
- Cold DCR (Nominal) = .010 Ω
- Interrupt Voltage, Max. = 24 VDC
- Interrupt Current, Max. = 35 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 1206
- Form Factor (mm) = 3216
- Rated Current = .5 A
|
- Cold DCR (Nominal) = .730 Ω
- Interrupt Voltage, Max. = 63 VDC
- Interrupt Current, Max. = 50 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Type = DC Fast Acting Chip Fuse
- Form Factor (inches) = 1206
- Form Factor (mm) = 3216
- Rated Current = .75 A
|
- Cold DCR (Nominal) = .513 Ω
- Interrupt Voltage, Max. = 63 VDC
- Interrupt Current, Max. = 50 A
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|