• English
Home > Products > Wireless Coverage & Capacity Solutions > Product Feature Selector

Antenna Products Product Feature Selector

Narrow Results

Application Application Explanation
Antenna Style Antenna Style Explanation
Antenna Type
Gain, Max. (dB) Gain, Max. (dB) Explanation
Height (mm) - Switch to in Height (mm) Explanation
Packaging Method
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
  • TE Connectivity
  • Common to all 41 remaining products
Showing 1 - 20 of 41 Matching Products Previous Previous [1] 2 3 Next Next
Part Differing Features
Click here for product details for 1513164-1

  • 802.11 a/b/g/n, Bluetooth & ZigBee Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = Puck
  • 2,400 - 2,483.5 MHz Operating Frequency
  • 5,150 - 5,875 MHz Operating Frequency
  • Gain, Max. = + 4 dB
  • Mount = Surface Mount
  • Height = 6.05 mm
  • Diameter = 16.09 mm
  • Packaging Method = Tape & Reel
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 1513259-1

  • US Dual & EU Dual Band Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = PCB
  • 824 - 960 MHz Operating Frequency
  • 1,710 - 1,990 MHz Operating Frequency
  • Gain, Max. = + 1 dB
  • Mount = Surface Mount
  • Length = 37.59 mm
  • Width = 11.94 mm
  • Height = 1.57 mm
Always EU RoHS/ELV Compliant, Hand solderable with lead free solder
Click here for product details for 1513349-1

  • 802.11 b/g, Bluetooth & ZigBee Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = PCB
  • 2,400 - 2,483.5 MHz Operating Frequency
  • Gain, Max. = 0 dB
  • Mount = Surface Mount
  • Length = 18.03 mm
  • Width = 3.76 mm
  • Height = 1.57 mm
  • Packaging Method = Tape & Reel
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1513430-1

  • 802.11 b/g, Bluetooth & ZigBee Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = PCB
  • 2,400 - 2,483.5 MHz Operating Frequency
  • Gain, Max. = 0 dB
  • Mount = Surface Mount
  • Length = 12.85 mm
  • Width = 3.76 mm
  • Height = .79 mm
  • Packaging Method = Tape & Reel
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1513431-1

  • 802.11 b/g, Bluetooth & ZigBee Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = PCB
  • 2,400 - 2,483.5 MHz Operating Frequency
  • Gain, Max. = 0 dB
  • Mount = Surface Mount
  • Length = 12.85 mm
  • Width = 3.76 mm
  • Height = .79 mm
  • Packaging Method = Tape & Reel
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1513434-1

  • EU Dual Band Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = PCB
  • 880 - 960 MHz Operating Frequency
  • 1,710 - 1,880 MHz Operating Frequency
  • Gain, Max. = 0 dB
  • Gain, Max. = + 1 dB
  • Mount = Tab
  • Length = 38.10 mm
  • Width = 15.20 mm
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1513504-1

  • 802.11 b/g, Bluetooth & ZigBee Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = Puck
  • 2,400 - 2,483.5 MHz Operating Frequency
  • Gain, Max. = + 2 dB
  • Mount = Surface Mount
  • Height = 6.05 mm
  • Diameter = 16.00 mm
  • Packaging Method = Tape & Reel
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1513531-1

  • 802.11 a/b/g/n, Bluetooth & ZigBee Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = PCB
  • 2,400 - 2,483.5 MHz Operating Frequency
  • 4,900 - 5,900 MHz Operating Frequency
  • Gain, Max. = + 2 dB
  • Mount = Surface Mount
  • Length = 24.10 mm
  • Width = 10.62 mm
  • Height = .80 mm
Always EU RoHS/ELV Compliant, Hand solderable with lead free solder
Click here for product details for 1513711-1

  • 802.11 a/b/g/n, WiMAX, Bluetooth & ZigBee Application
  • Antenna Style = External Antenna
  • Antenna Type = Enclosure
  • 2,300 - 2,700 MHz Operating Frequency
  • 3,300 - 3,800 MHz Operating Frequency
  • 4,900 - 5,875 MHz Operating Frequency
  • Gain, Max. = 0 dB
  • Gain, Max. = + 2 dB
  • Gain, Max. = + 3 dB
  • Mount = External Antenna
Always EU RoHS/ELV Compliant, Hand solderable with lead free solder
Click here for product details for 1513150-1

  • 802.11 b/g, Bluetooth & ZigBee Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = Stamped
  • 2,400 - 2,483.5 MHz Operating Frequency
  • Gain, Max. = + 4.5 dB
  • Mount = Surface Mount
  • Length = 29.00 mm
  • Width = 11.66 mm
  • Height = 2.99 mm
  • Packaging Method = Bag/Box
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1513156-2

  • 915 ISM & ZigBee US Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = PCB
  • 902 - 928 MHz Operating Frequency
  • Gain, Max. = + 1 dB
  • Mount = Surface Mount
  • Length = 38.10 mm
  • Width = 6.60 mm
  • Height = 1.57 mm
  • Packaging Method = Bag/Box
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1513169-1

  • US Cellular & ZigBee EU Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = PCB
  • 824 - 894 MHz Operating Frequency
  • Gain, Max. = 0 dB
  • Mount = Tab
  • Length = 38.10 mm
  • Width = 15.30 mm
  • Height = 1.57 mm
  • Packaging Method = Bag/Box
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1513430-2

  • 802.11 b/g, Bluetooth & ZigBee Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = PCB
  • 2,400 - 2,483.5 MHz Operating Frequency
  • Gain, Max. = 0 dB
  • Mount = Surface Mount
  • Length = 12.85 mm
  • Width = 3.76 mm
  • Height = .79 mm
  • Packaging Method = Bag/Box
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1513431-2

  • 802.11 b/g, Bluetooth & ZigBee Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = PCB
  • 2,400 - 2,483.5 MHz Operating Frequency
  • Gain, Max. = 0 dB
  • Mount = Surface Mount
  • Length = 12.85 mm
  • Width = 3.76 mm
  • Height = .79 mm
  • Packaging Method = Bag/Box
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1513797-2

  • 802.11 b/g, Bluetooth & ZigBee Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = PCB
  • 2,400 - 2,483.5 MHz Operating Frequency
  • Gain, Max. = + 1 dB
  • Mount = Surface Mount
  • Length = 8.45 mm
  • Width = 6.40 mm
  • Height = .79 mm
  • Packaging Method = Bag/Box
Always EU RoHS/ELV Compliant, Hand solderable with lead free solder
Click here for product details for 2118309-1

  • 802.11 a/b/g/n/ac/ad, Bluetooth, ZigBee & Wi-Fi Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = Thin PCB
  • 2,400 - 2,483.5 MHz Operating Frequency
  • 4,900 - 5,875 MHz Operating Frequency
  • Gain, Max. = + 3.7 dB
  • Mount = Adhesive
  • Length = 40.00 mm
  • Width = 8.00 mm
  • Height = 1.00 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 2118315-2

  • 802.11 a/b/g/n/ac/ad, Bluetooth, ZigBee & Wi-Fi Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = Stamped
  • 2,400 - 2,483.5 MHz Operating Frequency
  • 4,900 - 5,875 MHz Operating Frequency
  • Gain, Max. = + 4.3 dB
  • Mount = Surface Mount
  • Length = 35.95 mm
  • Width = 6.05 mm
  • Height = 4.28 mm
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 2118316-2

  • 802.11 a/g/n/ac & Wi-Fi Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = Stamped
  • 4,900 - 5,875 MHz Operating Frequency
  • Gain, Max. = + 4.9 dB
  • Mount = Surface Mount
  • Length = 11.00 mm
  • Width = 4.25 mm
  • Height = 4.90 mm
  • Packaging Method = Tray
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 2118326-1

  • 802.11 a/g/n/ac & Wi-Fi Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = Thin PCB
  • 4,900 - 5,875 MHz Operating Frequency
  • Gain, Max. = + 2.4 dB
  • Mount = Adhesive
  • Length = 15.00 mm
  • Width = 10.00 mm
  • Height = 1.00 mm
  • Packaging Method = Bag/Box
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 2118308-1

  • LTE, UMTS, US Dual, EU Triband & WCDMA Application
  • Antenna Style = Embedded Antenna
  • Antenna Type = PCB
  • 698 - 960 MHz Operating Frequency
  • 1,710 - 2,170 MHz Operating Frequency
  • 2,300 - 2,700 MHz Operating Frequency
  • Gain, Max. = + 3.9 dB
  • Mount = Adhesive
  • Length = 110.00 mm
  • Width = 14.00 mm
Not reviewed for RoHS Compliance, Not reviewed for solder process capability
Showing 1 - 20 of 41 Matching Products Previous Previous [1] 2 3 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel