• English
Home > Products > Resistors > Product Feature Selector

Variable Resistors Product Feature Selector

Narrow Results

Product Type
Resistor Type Resistor Type Explanation
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 1463 remaining products
Brand
  • Citec
  • Common to all 1463 remaining products
Showing 1 - 20 of 1463 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 74 Next Next
Part Differing Features
Click here for product details for 404806411010

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 10K Ω
  • Power Rating = .50 W
  • Tolerance = 10 %
  • Cermet
  • 4290 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806505010

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 10K Ω
  • Power Rating = .75 W
  • Tolerance = 10 %
  • Cermet
  • 433 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806505011

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 20K Ω
  • Power Rating = .75 W
  • Tolerance = 10 %
  • Cermet
  • 433 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806505013

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 100K Ω
  • Power Rating = .75 W
  • Tolerance = 10 %
  • Cermet
  • 433 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 409HA502M

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 5K Ω
  • Power Rating = .50 W
  • Tolerance = 20 %
  • Cermet
  • 409 Series
  • Sections = Single
  • Not Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806392012

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 50K Ω
  • Power Rating = .50 W
  • Tolerance = 10 %
  • Cermet
  • 4295 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806392013

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 100K Ω
  • Power Rating = .50 W
  • Tolerance = 10 %
  • Cermet
  • 4295 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806392014

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 200K Ω
  • Power Rating = .50 W
  • Tolerance = 10 %
  • Cermet
  • 4295 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806392015

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 500K Ω
  • Power Rating = .50 W
  • Tolerance = 10 %
  • Cermet
  • 4295 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806392016

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = M Ω
  • Resistance = 1M Ω
  • Power Rating = .50 W
  • Tolerance = 10 %
  • Cermet
  • 4295 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806393010

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 10K Ω
  • Power Rating = .50 W
  • Tolerance = 10 %
  • Cermet
  • 4295 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806393011

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 20K Ω
  • Power Rating = .50 W
  • Tolerance = 10 %
  • Cermet
  • 4295 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806393012

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 50K Ω
  • Power Rating = .50 W
  • Tolerance = 10 %
  • Cermet
  • 4295 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806393013

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 100K Ω
  • Power Rating = .50 W
  • Tolerance = 10 %
  • Cermet
  • 4295 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806393016

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = M Ω
  • Resistance = 1M Ω
  • Power Rating = .50 W
  • Tolerance = 10 %
  • Cermet
  • 4295 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806411011

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 20K Ω
  • Power Rating = .50 W
  • Tolerance = 10 %
  • Cermet
  • 4290 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806411012

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 50K Ω
  • Power Rating = .50 W
  • Tolerance = 10 %
  • Cermet
  • 4290 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806411013

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 100K Ω
  • Power Rating = .50 W
  • Tolerance = 10 %
  • Cermet
  • 4290 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806411014

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 200K Ω
  • Power Rating = .50 W
  • Tolerance = 10 %
  • Cermet
  • 4290 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 404806421011JIT

  • Variable Resistor
  • Resistor Type = Trimmer
  • Resistance Selection = K Ω
  • Resistance = 20K Ω
  • Power Rating = .50 W
  • Tolerance = 10 %
  • Cermet
  • 4295 Series
  • Sections = Single
  • Sealed
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Showing 1 - 20 of 1463 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 74 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.