| Part |
Differing Features |

|
- Connector - RF
- Connector Style = Jack
- Applies To Coaxial Cable
- Coupler Style = Threaded
- Coaxial Cable Termination Type = Crimp
|
- Coaxial Cable Type = RG 178/U
- Coaxial Cable Type = RG 196/U
- Body Style = Straight
- Without Panel Mount Retention
- Without Locking Interface
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- Applies To Coaxial Cable
- Coupler Style = Threaded
- Coaxial Cable Termination Type = Crimp
|
- Coaxial Cable Type = RG 178/U
- Coaxial Cable Type = RG 196/U
- Body Style = Straight
- With Panel Mount Retention
- Panel Attachment Style = Rear Mount
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- Applies To Coaxial Cable
- Coupler Style = Threaded
- Coaxial Cable Termination Type = Solder
|
- Body Style = Straight
- With Panel Mount Retention
- Panel Attachment Style = Front Mount
- Terminal Style = Turret Pin
- Without Locking Interface
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- Applies To Coaxial Cable
- Coupler Style = Threaded
- Coaxial Cable Termination Type = Solder
|
- Body Style = Straight
- With Panel Mount Retention
- Panel Attachment Style = Front Mount
- Terminal Style = Solder Pot
- Without Locking Interface
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- Applies To Coaxial Cable
- Coupler Style = Threaded
- Coaxial Cable Termination Type = Solder
|
- Body Style = Straight
- With Panel Mount Retention
- Panel Attachment Style = Rear Mount
- Terminal Style = Turret Pin
- Without Locking Interface
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- Applies To Printed Circuit Board
- Coupler Style = Threaded
|
- PCB Mounting Orientation = Vertical
- Terminal Style = Straight Pin
- Without Locking Interface
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- Applies To Printed Circuit Board
- Coupler Style = Threaded
|
- PCB Mounting Orientation = Right Angle
- Terminal Style = Straight Pin
- Without Locking Interface
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- Applies To Coaxial Cable
- Coupler Style = Threaded
- Coaxial Cable Termination Type = Crimp
|
- Coaxial Cable Type = RG 178/U
- Coaxial Cable Type = RG 196/U
- Body Style = Straight
- Without Panel Mount Retention
- With Locking Interface
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- Applies To Coaxial Cable
- Coupler Style = Slide-On
- Coaxial Cable Termination Type = Crimp
|
- Coaxial Cable Type = RG 178/U
- Coaxial Cable Type = RG 196/U
- Body Style = Straight
- Without Panel Mount Retention
- Without Safety Wire Holes
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- Applies To Coaxial Cable
- Coupler Style = Slide-On
- Coaxial Cable Termination Type = Crimp
|
- Coaxial Cable Type = RG 178/U
- Coaxial Cable Type = RG 196/U
- Body Style = Straight
- With Panel Mount Retention
- Panel Attachment Style = Rear Mount
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- Applies To Coaxial Cable
- Coupler Style = Slide-On
- Coaxial Cable Termination Type = Solder
|
- Body Style = Straight
- With Panel Mount Retention
- Panel Attachment Style = Front Mount
- Without Safety Wire Holes
- Terminal Style = Turret Pin
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector - RF
- Connector Style = Plug
- Applies To Coaxial Cable
- Coupler Style = Threaded
- Coaxial Cable Termination Type = Crimp
|
- Coaxial Cable Type = RG 178/U
- Coaxial Cable Type = RG 196/U
- Body Style = Straight
- Coupling Nut Style = Hex
- Without Panel Mount Retention
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Connector Style = Plug
- Applies To Coaxial Cable
- Coupler Style = Threaded
- Coaxial Cable Termination Type = Crimp
|
- Coaxial Cable Type = RG 178/U
- Coaxial Cable Type = RG 196/U
- Body Style = Straight
- Coupling Nut Style = Knurled
- Without Panel Mount Retention
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Connector Style = Plug
- Applies To Coaxial Cable
- Coupler Style = Threaded
- Coaxial Cable Termination Type = Crimp
|
- Coaxial Cable Type = RG 178/U
- Coaxial Cable Type = RG 196/U
- Body Style = Straight
- Coupling Nut Style = Hex
- Without Panel Mount Retention
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Connector Style = Plug
- Applies To Coaxial Cable
- Coupler Style = Threaded
- Coaxial Cable Termination Type = Solder
|
- Coaxial Cable Type = RG 178/U
- Coaxial Cable Type = RG 196/U
- Body Style = Right Angle
- Coupling Nut Style = Hex
- Without Panel Mount Retention
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Connector - RF
- Connector Style = Plug
- Applies To Coaxial Cable
- Coupler Style = Threaded
- Coaxial Cable Termination Type = Solder
|
- Coaxial Cable Type = RG 178/U
- Coaxial Cable Type = RG 196/U
- Body Style = Right Angle
- Coupling Nut Style = Knurled
- Without Panel Mount Retention
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Connector - RF
- Connector Style = Plug
- Applies To Coaxial Cable
- Coupler Style = Threaded
- Coaxial Cable Termination Type = Crimp
|
- Coaxial Cable Type = RG 178/U
- Coaxial Cable Type = RG 196/U
- Body Style = Straight
- Coupling Nut Style = Hex
- Without Panel Mount Retention
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Connector Style = Plug
- Applies To Coaxial Cable
- Coupler Style = Slide-On
- Coaxial Cable Termination Type = Crimp
|
- Coaxial Cable Type = RG 178/U
- Coaxial Cable Type = RG 196/U
- Body Style = Straight
- Without Panel Mount Retention
- Without Safety Wire Holes
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Connector Style = Plug
- Applies To Coaxial Cable
- Coupler Style = Slide-On
- Coaxial Cable Termination Type = Solder
|
- Coaxial Cable Type = RG 178/U
- Coaxial Cable Type = RG 196/U
- Body Style = Right Angle
- Without Panel Mount Retention
- Without Safety Wire Holes
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Adapter
- Adapter Type = Receptacle-Receptacle
- Coupler Style = Threaded
- Body Style = Straight
|
- With Panel Mount Retention
- Panel Attachment Style = Front Mount
- Without Locking Interface
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|