• English
Home > Products > Fiber Management & Packaged Solutions > Product Feature Selector

Fiber Optic Splice Closures Product Feature Selector

Narrow Results

Product Type
Product Line
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
Showing 1 - 20 of 119 Matching Products
Previous Previous [1] 2 3 4 5 6 Next Next
Part Differing Features
Click here for product details for FOSC400-A4-NT-0-NGV

  • Splice Closure
  • FOSC400 Product Line
  • Closure Length after Sealing = 495.00 mm
  • Arial Application
  • Closure Diameter = 203 mm
  • Splice Configuration = Butt Splice
  • Cable Sealing Method = Heat Shrink
  • Closure Length = 495 mm
  • Number & Style of Cable Ports = 1 Oval, 4 Round
  • Slack Basket = With
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FOSC400-A8-NT-0-NGV

  • Splice Closure
  • FOSC400 Product Line
  • Closure Length after Sealing = 495.00 mm
  • Arial Application
  • Closure Diameter = 203 mm
  • Splice Configuration = Butt Splice
  • Cable Sealing Method = Heat Shrink
  • Closure Length = 495 mm
  • Number & Style of Cable Ports = 1 Oval, 8 Round
  • Closure Capacity - Mass Fusion Splice = 144
Always EU RoHS/ELV Compliant, Hand solderable with lead free solder
Click here for product details for FOSC400-B2-NT-0-NGV

  • Splice Closure
  • FOSC400 Product Line
  • Closure Length after Sealing = 635.00 mm
  • Arial Application
  • Closure Diameter = 203 mm
  • Splice Configuration = Butt Splice
  • Cable Sealing Method = Heat Shrink
  • Closure Length = 635 mm
  • Number & Style of Cable Ports = 1 Oval, 2 Round
  • Closure Capacity - Mass Fusion Splice = 144
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FOSC400-B4-NT-0-NGV

  • Splice Closure
  • FOSC400 Product Line
  • Closure Length after Sealing = 635.00 mm
  • Arial Application
  • Closure Diameter = 203 mm
  • Splice Configuration = Butt Splice
  • Cable Sealing Method = Heat Shrink
  • Closure Length = 635 mm
  • Number & Style of Cable Ports = 1 Oval, 4 Round
  • Closure Capacity - Mass Fusion Splice = 144
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FOSC400-D5-NT-0-NGV

  • Splice Closure
  • FOSC400 Product Line
  • Closure Length after Sealing = 790.00 mm
  • Arial Application
  • Closure Diameter = 292 mm
  • Splice Configuration = Butt Splice
  • Cable Sealing Method = Heat Shrink
  • Closure Length = 787 mm
  • Number & Style of Cable Ports = 1 Oval, 5 Round
  • Closure Capacity - Mass Fusion Splice = 1152
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FOSC450-A4-4-NT-0-A1V

  • Splice Closure
  • FOSC450 Product Line
  • Closure Length after Sealing = 485.00 mm
  • Arial Application
  • Closure Diameter = 203 mm
  • Splice Configuration = Butt Splice
  • Cable Sealing Method = Gel
  • Closure Length = 480 mm
  • Number & Style of Cable Ports = 4 Round
  • Closure Capacity - Mass Fusion Splice = 144
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FOSC450-A4-4-NT-0-N0V

  • Splice Closure
  • FOSC450 Product Line
  • Closure Length after Sealing = 485.00 mm
  • Arial Application
  • Closure Diameter = 203 mm
  • Splice Configuration = Butt Splice
  • Cable Sealing Method = Gel
  • Closure Length = 480 mm
  • Number & Style of Cable Ports = 4 Round
  • Closure Capacity - Mass Fusion Splice = 144
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FOSC450-A4-4-NT-0-N1V

  • Splice Closure
  • FOSC450 Product Line
  • Closure Length after Sealing = 485.00 mm
  • Arial Application
  • Closure Diameter = 203 mm
  • Splice Configuration = Butt Splice
  • Cable Sealing Method = Gel
  • Closure Length = 480 mm
  • Number & Style of Cable Ports = 4 Round
  • Closure Capacity - Mass Fusion Splice = 144
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FOSC450-B6-6-NT-0-B3V

  • Splice Closure
  • FOSC450 Product Line
  • Closure Length after Sealing = 610.00 mm
  • Arial Application
  • Closure Diameter = 254 mm
  • Splice Configuration = Butt Splice
  • Cable Sealing Method = Gel
  • Closure Length = 610 mm
  • Number & Style of Cable Ports = 6 Round
  • Closure Capacity - Mass Fusion Splice = 288
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FOSC450-BS-6-NT-0-B0V

  • Splice Closure
  • FOSC450 Product Line
  • Closure Length after Sealing = 485.00 mm
  • Arial Application
  • Closure Diameter = 229 mm
  • Splice Configuration = Butt Splice
  • Cable Sealing Method = Gel
  • Closure Length = 495 mm
  • Number & Style of Cable Ports = 6 Round
  • Closure Capacity - Mass Fusion Splice = 144
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FOSC450-CABLE-TERM-2-G

  • Accessory
  • Accessory Type = Hardware Kit
  • For Use With Cable Termination
  • FOSC450 Product Line
  • TE Connectivity
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FOSC450-CABLE-TERM-2-N

  • Accessory
  • Accessory Type = Hardware Kit
  • For Use With Cable Termination
  • FOSC450 Product Line
  • TE Connectivity
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FOSC450-CABLE-TERM-4-BS

  • Accessory
  • Accessory Type = Hardware Kit
  • For Use With Cable Termination
  • FOSC450 Product Line
  • TE Connectivity
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FOSC450-CABLE-TERM-4-G

  • Accessory
  • Accessory Type = Hardware Kit
  • For Use With Cable Termination
  • FOSC450 Product Line
  • TE Connectivity
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FOSC450-D6-4-NT-0-N0V

  • Splice Closure
  • FOSC450 Product Line
  • Closure Length after Sealing = 765.00 mm
  • Arial Application
  • Closure Diameter = 292 mm
  • Splice Configuration = Butt Splice
  • Cable Sealing Method = Gel
  • Closure Length = 762 mm
  • Number & Style of Cable Ports = 6 Round
  • Closure Capacity - Mass Fusion Splice = 1152
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FOSC450-D6-4-NT-0-N3V

  • Splice Closure
  • FOSC450 Product Line
  • Closure Length after Sealing = 765.00 mm
  • Arial Application
  • Closure Diameter = 292 mm
  • Splice Configuration = Butt Splice
  • Cable Sealing Method = Gel
  • Closure Length = 762 mm
  • Number & Style of Cable Ports = 6 Round
  • Closure Capacity - Mass Fusion Splice = 1152
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FOSC450-D6-6-NT-0-D6V

  • Splice Closure
  • FOSC450 Product Line
  • Closure Length after Sealing = 765.00 mm
  • Arial Application
  • Closure Diameter = 292 mm
  • Splice Configuration = Butt Splice
  • Cable Sealing Method = Gel
  • Closure Length = 762 mm
  • Number & Style of Cable Ports = 6 Round
  • Closure Capacity - Mass Fusion Splice = 1152
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FOSC600-C8B-NT-0-C0V

  • Splice Closure
  • FOSC600 Product Line
  • Closure Length after Sealing = 840.00 mm
  • Below Grade Application
  • Splice Configuration = Butt Splice
  • Cable Sealing Method = Gel
  • Closure Length = 828 mm
  • Number & Style of Cable Ports = 8 Round
  • Closure Capacity - Mass Fusion Splice = 864
  • Slack Basket = With
Not in Scope for EU RoHS Compliance, Not applicable for solder process capability
Click here for product details for FOSC600-C8B-NT-0-C4V

  • Splice Closure
  • FOSC600 Product Line
  • Closure Length after Sealing = 840.00 mm
  • Below Grade Application
  • Splice Configuration = Butt Splice
  • Cable Sealing Method = Gel
  • Closure Length = 828 mm
  • Number & Style of Cable Ports = 8 Round
  • Closure Capacity - Mass Fusion Splice = 864
  • Slack Basket = With
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FOSC600-C8I-NT-0-C4V

  • Splice Closure
  • FOSC600 Product Line
  • Closure Length after Sealing = 840.00 mm
  • Below Grade Application
  • Splice Configuration = In-Line Splice
  • Cable Sealing Method = Gel
  • Closure Length = 828 mm
  • Number & Style of Cable Ports = 8 Round
  • Closure Capacity - Mass Fusion Splice = 864
  • Slack Basket = With
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 119 Matching Products
Previous Previous [1] 2 3 4 5 6 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.