| Part |
Differing Features |

|
- Wire Tap
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 19.05 mm
- Ground Rod/Pin Diameter = 19.05 mm
|
- Small Groove Code Identification = B
- Conductor Diameter (Large Wire) = 18.92 - 19.91 mm
- Small Conductor Size = 450 kcmil
- Large Wire Groove Code = B
- Large Conductor Size = 450 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 15.88 mm
- Ground Rod/Pin Diameter = 14.30 mm
|
- Small Groove Code Identification = K (R)
- Conductor Diameter (Large Wire) = 14.25 - 15.88 mm
- Small Conductor Size = 250 kcmil
- Large Wire Groove Code = K (R)
- Large Conductor Size = 250 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 19.05 mm
- Ground Rod/Pin Diameter = 19.05 mm
|
- Small Groove Code Identification = E
- Conductor Diameter (Large Wire) = 18.92 - 19.91 mm
- Small Conductor Size = 400 kcmil
- Large Wire Groove Code = B
- Large Conductor Size = 450 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 19.05 mm
- Ground Rod/Pin Diameter = 17.32 mm
|
- Ground Rod/Pin Diameter = 19.05 mm
- Small Groove Code Identification = B
- Small Groove Code Identification = G
- Conductor Diameter (Large Wire) = 18.92 - 19.91 mm
- Small Conductor Size = 350 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 12.70 mm
- Ground Rod Size = 15.88 mm
|
- Ground Rod/Pin Diameter = 12.07 mm
- Ground Rod/Pin Diameter = 12.70 mm
- Ground Rod/Pin Diameter = 14.30 mm
- Small Groove Code Identification = K (R)
- Small Groove Code Identification = M
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Solid Pin Application
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 9.53 mm
|
- Ground Rod Size = 15.88 mm
- Ground Rod/Pin Diameter = 9.02 mm
- Ground Rod/Pin Diameter = 9.53 mm
- Ground Rod/Pin Diameter = 14.30 mm
- Small Groove Code Identification = K (R)
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Solid Pin Application
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 12.70 mm
|
- Ground Rod/Pin Diameter = 12.07 mm
- Ground Rod/Pin Diameter = 12.70 mm
- Small Groove Code Identification = L
- Small Groove Code Identification = M
- Conductor Diameter (Large Wire) = 12.85 - 14.22 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 9.53 mm
- Ground Rod/Pin Diameter = 9.02 mm
|
- Ground Rod/Pin Diameter = 9.53 mm
- Small Groove Code Identification = L
- Small Groove Code Identification = O
- Conductor Diameter (Large Wire) = 12.85 - 14.22 mm
- Small Conductor Size = 1/0 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 19.05 mm
- Ground Rod/Pin Diameter = 17.32 mm
|
- Small Groove Code Identification = E
- Small Groove Code Identification = G
- Conductor Diameter (Large Wire) = 17.78 - 18.90 mm
- Small Conductor Size = 350 kcmil
- Small Conductor Size = 400 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 15.88 mm
- Ground Rod/Pin Diameter = 15.88 mm
|
- Small Groove Code Identification = E
- Small Groove Code Identification = H
- Conductor Diameter (Large Wire) = 17.78 - 18.90 mm
- Small Conductor Size = 300 kcmil
- Small Conductor Size = 400 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 12.70 mm
- Ground Rod/Pin Diameter = 12.07 mm
|
- Ground Rod/Pin Diameter = 12.70 mm
- Small Groove Code Identification = E
- Small Groove Code Identification = M
- Conductor Diameter (Large Wire) = 17.78 - 18.90 mm
- Small Conductor Size = 3/0 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 9.53 mm
- Ground Rod/Pin Diameter = 9.02 mm
|
- Ground Rod/Pin Diameter = 9.53 mm
- Small Groove Code Identification = E
- Small Groove Code Identification = O
- Conductor Diameter (Large Wire) = 17.78 - 18.90 mm
- Small Conductor Size = 1/0 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 19.05 mm
- Ground Rod/Pin Diameter = 17.32 mm
|
- Small Groove Code Identification = G
- Conductor Diameter (Large Wire) = 15.75 - 16.48 mm
- Small Conductor Size = 350 kcmil
- Large Wire Groove Code = H
- Large Conductor Size = 300 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Solid Pin Application
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 19.05 mm
|
- Ground Rod Size = 15.88 mm
- Ground Rod/Pin Diameter = 15.88 mm
- Ground Rod/Pin Diameter = 17.32 mm
- Small Groove Code Identification = G
- Small Groove Code Identification = H
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 19.05 mm
- Ground Rod Size = 15.88 mm
|
- Ground Rod/Pin Diameter = 14.30 mm
- Ground Rod/Pin Diameter = 17.32 mm
- Small Groove Code Identification = G
- Small Groove Code Identification = K (R)
- Conductor Diameter (Large Wire) = 15.75 - 16.48 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 12.70 mm
- Ground Rod Size = 19.05 mm
|
- Ground Rod/Pin Diameter = 12.07 mm
- Ground Rod/Pin Diameter = 12.70 mm
- Ground Rod/Pin Diameter = 17.32 mm
- Small Groove Code Identification = G
- Small Groove Code Identification = M
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 19.05 mm
- Ground Rod Size = 9.53 mm
|
- Ground Rod/Pin Diameter = 9.02 mm
- Ground Rod/Pin Diameter = 9.53 mm
- Ground Rod/Pin Diameter = 17.32 mm
- Small Groove Code Identification = G
- Small Groove Code Identification = O
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 15.88 mm
- Ground Rod/Pin Diameter = 15.88 mm
|
- Small Groove Code Identification = H
- Conductor Diameter (Large Wire) = 15.75 - 16.48 mm
- Small Conductor Size = 300 kcmil
- Small Conductor Size = 350 kcmil
- Large Wire Groove Code = H
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 12.70 mm
- Ground Rod Size = 15.88 mm
|
- Ground Rod/Pin Diameter = 12.07 mm
- Ground Rod/Pin Diameter = 12.70 mm
- Ground Rod/Pin Diameter = 15.88 mm
- Small Groove Code Identification = H
- Small Groove Code Identification = M
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Wire Tap
- Wire-to-Ground Rod/Solid Pin Application
- Wire-to-Wire Application
- Ground Rod Size = 9.53 mm
- Ground Rod Size = 15.88 mm
|
- Ground Rod/Pin Diameter = 9.02 mm
- Ground Rod/Pin Diameter = 9.53 mm
- Ground Rod/Pin Diameter = 15.88 mm
- Small Groove Code Identification = H
- Small Groove Code Identification = O
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|