| Part |
Differing Features |

|
- Housing
- Connector Style = Receptacle
- 7 Positions
- 0 Signal Positions
- 7 Power Positions
|
- Contact Type = Pin
- Mount = Panel
- Straight Mount Angle
- Mount Style = Flange with Mounting Holes
- Shell Size = 23
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Housing
- Connector Style = Plug
- 37 Positions
- 37 Signal Positions
- 0 Power Positions
|
- Contact Type = Socket
- Mount = Free Hanging
- Straight Mount Angle
- Shell Size = 23
- Without Environmental Protection
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Assembly
- Connector Style = Receptacle
- 63 Positions
- 63 Signal Positions
- 0 Power Positions
|
- Contact Type = Pin
- Mount = Panel
- Straight Mount Angle
- Mount Style = Flange with Mounting Holes
- Through Hole Contact Termination Type
|
| Not EU RoHS or ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Housing
- Connector Style = Plug
- 8 Positions
- 8 Signal Positions
- 0 Power Positions
|
- Contact Type = Socket
- Mount = Free Hanging
- Straight Mount Angle
- Shell Size = 11
- Without Environmental Protection
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Assembly
- Connector Style = Receptacle
- 9 Positions
- 9 Signal Positions
- 0 Power Positions
|
- Contact Type = Pin
- Mount = Panel
- Straight Mount Angle
- Mount Style = Flange with Threaded Inserts
- Through Hole Contact Termination Type
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Assembly
- Connector Style = Receptacle
- 37 Positions
- 37 Signal Positions
- 0 Power Positions
|
- Contact Type = Pin
- Mount = Panel
- Straight Mount Angle
- Mount Style = Flange with Mounting Holes
- Through Hole Contact Termination Type
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector Assembly
- Connector Style = Receptacle
- 16 Positions
- 16 Signal Positions
- 0 Power Positions
|
- Contact Type = Pin
- Mount = Panel
- Straight Mount Angle
- Mount Style = Flange with Mounting Holes
- Through Hole Contact Termination Type
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Assembly
- Connector Style = Receptacle
- 16 Positions
- 16 Signal Positions
- 0 Power Positions
|
- Contact Type = Pin
- Mount = Panel
- Straight Mount Angle
- Mount Style = Flange with Mounting Holes
- Through Hole Contact Termination Type
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Assembly
- Connector Style = Receptacle
- 28 Positions
- 28 Signal Positions
- 0 Power Positions
|
- Contact Type = Pin
- Mount = Panel
- Straight Mount Angle
- Mount Style = Flange with Mounting Holes
- Through Hole Contact Termination Type
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Housing
- Connector Style = Plug
- 24 Positions
- 24 Signal Positions
- 0 Power Positions
|
- Contact Type = Socket
- Mount = Free Hanging
- Straight Mount Angle
- Shell Size = 28
- With Environmental Protection
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Housing
- Connector Style = Receptacle
- 7 Positions
- 7 Signal Positions
- 0 Power Positions
|
- Contact Type = Socket
- Mount = Panel
- Straight Mount Angle
- Mount Style = Flange with Mounting Holes
- Shell Size = 13
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Housing
- Connector Style = Receptacle
- 7 Positions
- 7 Signal Positions
- 0 Power Positions
|
- Contact Type = Pin
- Mount = Panel
- Straight Mount Angle
- Mount Style = Flange with Mounting Holes
- Shell Size = 13
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Housing
- Connector Style = Receptacle
- 7 Positions
- 7 Signal Positions
- 0 Power Positions
|
- Contact Type = Pin
- Mount = Panel
- Straight Mount Angle
- Mount Style = Flange with Mounting Holes
- Shell Size = 13
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Housing
- Connector Style = Receptacle
- 9 Positions
- 9 Signal Positions
- 0 Power Positions
|
- Contact Type = Socket
- Mount = Panel
- Straight Mount Angle
- Mount Style = Flange with Mounting Holes
- Shell Size = 17
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Assembly
- Connector Style = Receptacle
- 14 Positions
- 14 Signal Positions
- 0 Power Positions
|
- Contact Type = Socket
- Mount = Panel
- Straight Mount Angle
- Mount Style = Flange with Mounting Holes
- Through Hole Contact Termination Type
|
| Not EU RoHS or ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector Assembly
- Connector Style = Receptacle
- 37 Positions
- 37 Signal Positions
- 0 Power Positions
|
- Contact Type = Pin
- Mount = Panel
- Straight Mount Angle
- Mount Style = Flange with Mounting Holes
- Through Hole Contact Termination Type
|
| Not EU RoHS or ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector Assembly
- Connector Style = Receptacle
- 16 Positions
- 16 Signal Positions
- 0 Power Positions
|
- Contact Type = Pin
- Mount = Panel
- Straight Mount Angle
- Mount Style = Flange with Mounting Holes
- Through Hole Contact Termination Type
|
| Not EU RoHS or ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector Assembly
- Connector Style = Receptacle
- 37 Positions
- 37 Signal Positions
- 0 Power Positions
|
- Contact Type = Socket
- Mount = Panel
- Straight Mount Angle
- Mount Style = Flange with Mounting Holes
- Through Hole Contact Termination Type
|
| Not EU RoHS or ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector Assembly
- Connector Style = Plug and Receptacle
- 4 Positions
- 4 Signal Positions
- 0 Power Positions
|
- Contact Type = Pins and Sockets
- Mount = Panel
- Straight Mount Angle
- Mount Style = Flange with Mounting Holes
- Crimp Contact Termination Type
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Assembly
- Connector Style = Plug and Receptacle
- 9 Positions
- 9 Signal Positions
- 0 Power Positions
|
- Contact Type = Pins and Sockets
- Mount = Free Hanging
- Mount = Panel
- Straight Mount Angle
- Mount Style = Flange with Mounting Holes
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|