Home > Products > Appliance Connectors > Product Feature Selector > Product Line Information

Timer and Water Valve Coil Connectors Product Line Information

Product Feature Selector  

Timer and Water Valve Coil Connectors

Product Facts

Timer Connector
  • New internal locking mechanism eliminates lances ... simplifies connections
  • A "clean" contact, i.e., no lances, no lance damage during handling, no contact backout due to lance
  • No tangled harnesses due to lance nesting
  • Contact easily extracted without damage
  • Secure and positive contact retention in housing
  • No orientation of contact required
  • Accommodates 14-20 AWG [2-0.5 mm²] wires; also two 18 AWG [0.8-0.9 mm²] wires or two 20 AWG [0.5-0.6 mm²] wires
  • Low insertion and extraction forces
  • Excellent contact mating with tabs
  • Recognized under the Component Recognition Program of Underwriters Laboratories Inc. File No. E28476
  • Certified by the Canadian Standards Association File No. LR16455

Water Valve Coil Connector

  • Prevents terminal back-out of housing through plastic retention feature
  • Higher disengagement forces possible with Positive Lock and Low Insertion Force (LIF) FASTON receptacles (Hole required in mating tab)
  • Recognized under the Component Recognition Program of Underwriters Laboratories Inc. File No. E13288
  • Certified by the Canadian Standards Association File No. LR82852

Description

Widely used in automatic washers and dishwashers, AMP Timer and Water Valve Coil Connectors provide low-cost connection and ease of installation.

Designed to mate directly with specific timing mechanisms in various appliances, AMP Timer Connectors are available with 24 positions for use in automatic washers or with 18 positions for use in dishwashers. Both the 24-position and 18-position right and left hand plug valve provide "clean" contacts. A newly designed mechanism in the connector housing eliminates lances and greatly simplifies connections.

The Water Valve Coil Connector is designed to mate with the Appliance industry's standard water valve coil. The connector is suitable for such applications as washing machine mixing valves, dishwasher fill valves and refrigerators, with automatic ice makers. The housing has a unique internal cavity design to accommodate either AMP Positive Lock Standard or Low Insertion Force FASTONS.


    This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

    If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.