.163" Centerline, 600 V, 9.5 A max. Product Line Information
.163" Centerline, 600 V, 9.5 A max. (Mini Universal MATE-N-LOK)
Product Facts
- Compact, durable housings
- Pins and sockets can be accommodated in the same housings
- Contacts fully protected in the housings, both pins and sockets can be used on the power supply wiring
- Fully polarized to provide proper plug-to-cap mating incorporating a positive locking mechanism to prevent accidental
disengagement of mated connectors, also facilitates panel mounting
- Free hanging or panel mount
- Housings available in 1, 2, 3, 4, 6, 9, 12 and 15 circuit configuration for wire-to-wire connection
- Connectors can be mounted to .031-.078 [0.79-1.98] thick panels
- Printed circuit board pin headers are available in 2 thru 24 circuit vertical and right angle configurations
- Hermaphroditic housings available in 2, 3 and 4 circuits for free hanging applications
- Low insertion/extraction forces
- Contacts accept wire size range 30-16 AWG [.05-1.2 mm2]
- Test probe contacts available
- .163[4.14] centerline spacing
- Not for interrupting current
- Recognized under the Component Program of
Underwriters Laboratories, Inc. File No. E28476
- Certified by Canadian Standards Association
File No. LR 38721
- Passed test by VDE under their Registration Number 3476/Continuous Surveillance
Performance Characteristics
The Mini-Universal MATE-N-LOK Connector performance characteristics are based on free hanging and panel mount connectors,
loaded with contacts crimped on stranded wire.
Low Level Termination Resistance:10 milliohms max. total resistance between wire crimps of a mated pin and socket
Dielectric Withstanding Voltage:1.5 KVAC between adjacent circuits
Insulation Resistance:1000 megohms minimum between adjacent circuits
Voltage Rating:600V AC or DC
Contact Retention:8 lb. min. per contact
Durability:20 cycles, mating and unmating
Technical Documents
Product Specifications
108-1542 -- Mini-Universal MATE-N-LOK Connectors
108-1543 -- Mini-Universal MATE-N-LOK Headers
108-5151 -- Mini-Universal MATE-N-LOK Connectors (UL 94V-2)
108-5138 -- Mini-Universal MATE-N-LOK Connectors (UL 94V-0)
Application Specification114-16017 -- Mini-Universal MATE-N-LOK Connectors
Instruction Sheet408-3234 -- Mini-Universal MATE-N-LOK Connectors
(You can search for the above documents using the Document Search option in the left hand navigation of this page.)