Home > Products > Board-to-Board Connectors > Product Feature Selector > Product Line Information

Post Shunts Product Line Information

Product Feature Selector  

AMP Post Shunts

Description

AMP offers a variety of high quality post shunts which mate with .50 [.020] square posts on 2.00 [.079] centers, .64 [.025] square posts on 2.54 [.100] or 5.08 [.200] centers, and .79 [.031] x 1.57 [.062] posts on 3.96 [.156] centers. Additional options include various housing colors, gold or tin/lead plating, with or without a handle, and either an open or closed top. All AMP shunts feature one-piece construction for high reliability and high contact normal forces for excellent electrical conductivity. For added reliability, both the Dual Beam and Tandem Spring shunts feature 2 contact beams per mating post. Most shunts feature UL94V-0 rated housings. Those shunts indicated are recognized under the components program of Underwriters Laboratories Inc. File No. E28476 and certified by the Canadian Standards Association File No. LR 7189.

Product Facts

Economy shunt
  • Mates with .64 [.025] square posts on 2.54 [.100] centers
  • Gold or tin/lead over nickel plating
  • .250 overall height
  • UL94V-0 rated housings
  • UL recognized, CSA certified
  • Economical
Dual Beam Shunt
  • Mates with .64 [.025] square posts on 2.54 [.100] centers
  • Gold over nickel plating
  • .250 overall height
  • UL94V-0 rated housings
  • UL recognized, CSA certified
  • 2 contact beams per post
Tandem Spring Shunt
  • Mates with .64 [.025] square posts on 2.54 [.100] centers
  • Gold inlay or tin/lead over nickel plating
  • .360 overall height
  • UL94V-0 rated housings
  • UL recognized, CSA certified
  • 2 contact beams per post
Novo Shunt
  • Mates with .64 [.025] square posts on 2.54 [.100] centers
  • Gold or tin/lead over nickel plating
  • .250 overall height
  • UL94V-0 rated housings
  • UL recognized, CSA certified (open top version)
  • Available with or without a handle
Mod IV Shunt
  • Mates with .64 [.025] square posts on 2.54 [.100] centers
  • Gold over nickel or tin plating
  • .250 overall height
Standard Housing Shunt
  • Mates with .64 [.025] square posts on 5.08 [.200] centers
  • Gold or tin/lead over nickel plating
  • .250 overall height
  • UL94V-0 rated housings
  • UL recognized, CSA certified
Multiposition Shunt
  • Mates with .64 [.025] square posts on 5.08 [.200] centers
  • Gold over nickel plating
  • .250 overall height
  • UL94V-0 rated housings
  • UL recognized, CSA certified
  • All include handle
2mm Mini Shunt
  • Mates with .50 [.020] square posts on 2.00 [.079] centers
  • Gold over nickel plating
  • .140 overall height
  • UL94V-0 rated housings
  • UL recognized, CSA certified
Mod I Shunt
  • Mates with .79 x 1.57 [.031 x .062] posts on 3.96 [.156] centers
  • Tin plating
  • .315 overall height
  • UL94H-B rated housings

Performance Characteristics

Economy Shunt
Current Rating: 3 amps max.
Temperature Rating: -40°C to +85°C (tin), -65°C to +105°C (gold)
Mating force: 33 oz. max. (tin), 26 oz. max. (gold)
Unmating force: 5.4 oz. min.

Dual Beam Shunt
Current Rating: 3.2 amps max.
Temperature Rating: -65°C to +105°C
Mating force: 25 oz. max.
Unmating force: 1.25 oz. min.

Tandem Spring Shunt
Current Rating: 3 amps max.
Temperature Rating: -40°C to +85°C (tin), -65°C to +105°C (gold)
Mating force: 25 oz. max.
Unmating force: 2.8 oz. min.

Novo Shunt
Current Rating: 3 amps max.
Temperature Rating: -40°C to +85°C
Mating force: 54 oz. max. (tin), 43 oz. max. (gold)
Unmating force: 5.4 oz. min.

Mod IV Shunt
Current Rating: 3 amps max.
Temperature Rating: -40°C to +85°C (tin), -65°C to +105°C (gold)
Mating force: 33 oz. max. (tin), 26 oz. max. (gold)
Unmating force: 5.4 oz. min.

Standard Housing Shunt
Current Rating: 3 amps max.
Temperature Rating: -55°C to +125°C
Mating force: 43 oz. max
Unmating force: 5.4 oz. min.

Multiposition Shunt
Current Rating: signal applications only
Temperature Rating: -40°C to +85°C (tin), -65°C to +105°C (gold)

2mm Mini Shunt
Current Rating: signal applications only
Temperature Rating: -40°C to +85°C (tin), -55°C to +105°C (gold)
Mating force: 21 oz. max
Unmating force: 7 oz. min.

Mod I Shunt
Current Rating: 5 amps max.
Temperature Rating: -65°C to +105°C

Technical Documents

Economy Shunt
Product Specification: 108-1476
Application Specification: 114-1059
Instruction Sheet: 408-3230

Dual Beam Shunt
Product Specification: 108-1674
Application Specification: 114-1059
Instruction Sheet: 408-3230

Tandem Spring Shunt
Product Specification: 108-9062
Application Specification: 114-1045
Instruction Sheet: 408-3208

Novo Shunts
Product Specification: 108-37006

Mod IV Shunt
Product Specification: 108-15015

Standard Housing Shunt
Product Specification: 108-9057
Application Specification: 114-1059
Instruction Sheet: 408-3230

Multiposition Shunt
Product Specification: 108-1476
Application Specification: 114-1059
Instruction Sheet: 408-3251

2 mm Mini Shunt
Product Specification: 108-1445
Application Specification: 114-1074
Instruction Sheet: 408-3276

(You can search for the above documents using the Document Search option in the left hand navigation of this page.)
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.