<rss version="2.0">
	<channel>
		<title>TE Connectivity Identification and Labeling News</title>
		<link>http://www.te.com</link>
		<description>TE Connectivity Identification and Labeling News Feed</description>


		<item>
			<title>PR115 Rating Label for Automotive, Industrial and Solar Applications</title>
			<description>&lt;p&gt;The new PR115 50&#194;&#181; polyester rating label from TE Connectivity is a UL approved, custom design, self-adhesive label in satin silver or gloss white for industrial, solar and automotive applications with no direct UV exposure. Customers use the label to identify motors, engine starters of electric vehicles, relays, hydraulic pumps and electrical installations, as well as solar panels. The label is also suitable for automatic dispense and therefore adds to the efficiency of automated assembly and production processes, e.g. of solar modules. The PR115 50&#194;&#181; polyester rating label offers customers good value as it is competitively priced and does not incrporate features customers might not need. The label's anitcounterfeiting security features indicate abuse through perforation and cutting as well as UV reactive blue light.&lt;/p&gt;</description>
					
			<link>http://www.te.com/AboutUs/news/prodnews.asp?ID=1918</link>
			<pubDate>Fri, 30 Sep 2011 00:00:00 GMT</pubDate>
		</item>

		<item>
			<title>Heat-Shrinkable Wrap-Around Marker for Permanent Cable Identification</title>
			<description>&lt;p&gt;Darmstadt, Germany -- August 26, 2011 -- TE Connectivity is pleased to announce the launch of its newest cable identification marker: this durable heat-shrinkable wrap-around cable marker is designed to provide permanent marker identification ensuring that items do not have to be remarked in their lifetime.&lt;/p&gt;

</description>
					
			<link>http://www.te.com/AboutUs/news/prodnews.asp?ID=1915</link>
			<pubDate>Fri, 26 Aug 2011 00:00:00 GMT</pubDate>
		</item>

		<item>
			<title>Labels for the Canadian Solar Installation Market</title>
			<description>&lt;p&gt;HARRISBURG, Pa. -- July 15, 2011 -- TE Connectivity, formerly Tyco Electronics, extends its line of warning and rating labels with new RoHS-compliant solar identification labels that offer an affordable, simple identification solution for solar installers. This new product extension includes labels that meet National Electric Code (NEC) specifications for the US solar installation market and Electrical Safety Authority (ESA) specifications for the Canadian solar installation market.&lt;/p&gt;</description>
					
			<link>http://www.te.com/AboutUs/news/prodnews.asp?ID=1897</link>
			<pubDate>Fri, 15 Jul 2011 00:00:00 GMT</pubDate>
		</item>

		<item>
			<title>Solar Identification Warning &amp; Rating Label Product Line Extended</title>
			<description>&lt;p&gt;HARRISBURG, Pa. -- July 15, 2011 -- TE Connectivity (TE), formerly Tyco Electronics, extends its line of warning and rating labels with new RoHS-compliant solar identification labels that offer an affordable, simple identification solution for solar installers. This new product extension includes labels that meet National Electric Code (NEC) specifications for the US solar installation market and Electrical Safety Authority (ESA) specifications for the Canadian solar installation market.&lt;/p&gt;</description>
					
			<link>http://www.te.com/AboutUs/news/prodnews.asp?ID=1896</link>
			<pubDate>Fri, 15 Jul 2011 00:00:00 GMT</pubDate>
		</item>

		<item>
			<title>HM &amp; HW Identification Labels Now UL Recognized for Solar Applications</title>
			<description>&lt;p&gt;HARRISBURG, Pa. -- July 8, 2011 -- TE Connectivity, formerly Tyco Electronics, announces that its HM high-tack metalized polyester and HW high-tack white polyester labels have received UL recognition for use on the backside of solar panels with typically PVF or PVA surfaces. With this new recognition, the labels are now rated to 125 degrees Celsius -- allowing them to withstand the outside conditions and temperatures that solar panels must endure.&lt;/p&gt;</description>
					
			<link>http://www.te.com/AboutUs/news/prodnews.asp?ID=1898</link>
			<pubDate>Fri, 08 Jul 2011 00:00:00 GMT</pubDate>
		</item>

		<item>
			<title>Rugged, Self-Adhesive Rating Labels for Industrial, Aerospace, Defense &amp; Marine Environments</title>
			<description>&lt;p&gt;The labels' adhesive composition makes them suitable for harsh environments, e.g. high and low surface energy as well as textured substrates. The labels, printed using thermal transfer, provide high legibility and is resistant against UV, fluids and dry and wet abrasion.&lt;/p&gt;</description>
					
			<link>http://www.te.com/AboutUs/news/prodnews.asp?ID=1902</link>
			<pubDate>Wed, 06 Jul 2011 00:00:00 GMT</pubDate>
		</item>

		<item>
			<title>Matte-Finish Polyester Label Increases Readability in Reflective Applications</title>
			<description>&lt;p&gt;Where glossy labels can be highly reflective, the matte label finish effectively reduces glare when adhered to polished lighting fixtures, electronic components, etc. The label supports applications such as bar coding, PCB and component labeling, as well as general purpose labeling applications that require a high-durability white label. Even when exposed to a variety of solvents and elevated temperatures as high as 200&amp;deg;F (93&amp;deg;C), the WPM white polyester matte finish label resists cracking and splitting, maintaining both its print quality and initial appearance.&lt;/p&gt;&lt;p&gt;Standards: Compliant to EU RoHS Directive 2002/95/EC&lt;br /&gt;Samples: Available upon request. Please call +1 800-430-7226.&lt;br /&gt;The technical datasheet TTDS-234 is available on te.com&lt;/p&gt;</description>
					
			<link>http://www.te.com/AboutUs/news/prodnews.asp?ID=1901</link>
			<pubDate>Wed, 06 Jul 2011 00:00:00 GMT</pubDate>
		</item>

		<item>
			<title>Bubble-Free Polyester Labels for Clear Identification &amp; Readability</title>
			<description>&lt;p&gt;The thermal transfer printable labels lay flat on a variety of high- and low-surface energy plastics and contoured surfaces, even when subjected to 158&#194;&#176; F (70&#194;&#176;C) for as long as 24 hours. They are also resistant to a variety of solvents while maintaining print quality, which makes them ideal for an array of outdoor power equipment such as lawn power tools. The BFP bubble-free polyester labels are available in white, or silver for a metallic look. &lt;/p&gt;&lt;p&gt;The BFB bubble-free polyester labels meet these standards:&lt;/p&gt;&lt;p&gt;&lt;ul&gt;&lt;li&gt;MIL-STD-202 Method 215&lt;li&gt;&lt;/li&gt;MIL-M-81531 for abrasion resistance&lt;li&gt;&lt;/li&gt;Compliant to EU RoHS Directive 2002/95/EC.&lt;/li&gt;&lt;/ul&gt;&lt;/p&gt;&lt;p&gt;Samples are available upon request. Please call +1 800-430-7226.&lt;/p&gt;&lt;p&gt;Also, technical datasheet TTDS-235 is available on te.com.&lt;/p&gt;
</description>
					
			<link>http://www.te.com/AboutUs/news/prodnews.asp?ID=1900</link>
			<pubDate>Wed, 06 Jul 2011 00:00:00 GMT</pubDate>
		</item>

		<item>
			<title>Thermal Transfer Label Printer Has Very Low Acquisition Cost</title>
			<description>&lt;p&gt;The T200 thermal transfer label printer from TE is suitable for low volumes of labels with simple text, graphics or bar codes. Its compact size and low weight of only 2.4kg allows the portable printer to be moved from workstation to workstation.&lt;/p&gt;</description>
					
			<link>http://www.te.com/AboutUs/news/prodnews.asp?ID=1894</link>
			<pubDate>Wed, 06 Jul 2011 00:00:00 GMT</pubDate>
		</item>

		<item>
			<title>High Performance Rating Security Label</title>
			<description>&lt;p&gt;The HPR330 high-performance-rating label's adhesive formula works on a great range of surfaces. It provides a high security level, which immediately shows abuse: instead of a void message upon removal, the security label introduces a specific perforation. Also, once peeled off it cannot be reaffixed as the texture of the label will change. Designed for harsh, outdoor, and counterfeit environments, the security label is thermal transfer printable and available in white, yellow, or silver backgrounds.&lt;/p&gt;</description>
					
			<link>http://www.te.com/AboutUs/news/prodnews.asp?ID=1886</link>
			<pubDate>Mon, 06 Jun 2011 00:00:00 GMT</pubDate>
		</item>

		<item>
			<title>Low Fire Hazard, Heat-Shrinkable Continuous Identification Tubing</title>
			<description>&lt;p&gt;DARMSTADT, Germany -- March 28, 2011 -- TE Connectivity (TE) is pleased to announce the launch of a new low fire hazard, heat-shrinkable continuous identification tubing for industrial, rail &amp; mass transit, aerospace &amp; defense, as well as marine applications. HXCT continuous tubing is a flattened, heat-shrinkable tubing, providing superb print quality for crisp clear wire and cable harness identification. The tubing offers several cost and labour benefits during a print run: as it comes on continuous 50m or 100m spools, it minimises the number of spool changes. In addition, sleeves can be printed at a typical print speed of 75mm per second, which increases production speeds. Stock holding can be reduced as the length of the sleeve can be changed to individual requirements, so one part can be used instead of multiple assembled sleeves. Also, there is a flexibility to either cut or perforate the sleeve, with the latter saving manual cutting.&lt;/p&gt;</description>
					
			<link>http://www.te.com/AboutUs/news/prodnews.asp?ID=1874</link>
			<pubDate>Fri, 08 Apr 2011 00:00:00 GMT</pubDate>
		</item>


	</channel>
</rss>