TE Connectivity
Illustration depicts circuit as ITI Icon.

TE Connectivity

2026
Industrial Technology Index

Companies have moved beyond the experimentation phase with AI. The TE Connectivity 2026 Industrial Technology Index, our annual look at the state of engineering innovation, finds that 82% of companies have now adopted AI to some degree – 35% extensively. That’s up double digits from last year, when 69% said their companies had adopted AI to some degree, and only 22% extensively.

Yet this expanded use of AI comes with a notable shift in the overall objectives of these companies: For the first time in the four years that TE has commissioned this survey, businesses are prioritizing financial goals over product innovation. This pivot toward a focus on the bottom line could create friction between engineers seeking transformative, strategic innovations and company executives focused more on incremental changes and operational efficiencies.

If companies bridge that gap, they will put themselves on a surer path toward supporting innovation leadership with AI technology. Fortunately, industry’s experience implementing automation initiatives offers a proven model for aligning engineering and executive priorities, showing how businesses can deploy AI to advance innovation and deliver financial results.

Download report summary
Engineers from TE Company

ROI Takes Center Stage

Engineers from TE Company

As AI emerges as a core operating technology, executives and engineers alike see its potential to reinvent workplace roles, accelerate innovation and transform operations. However, balancing those objectives is challenging as companies embed AI across their operations.

In particular, different opinions on the best way to assess AI’s value threaten to create friction between engineers and executives. In the sections ahead, we will examine these dynamics in detail and identify ways businesses can strengthen alignment between engineers and executive leadership – putting them in a better position to maximize the benefits of AI.

My company has adopted AI extensively

2025
2026

China

28%

29%

Germany

15%

37%

India

25%

37%

Japan

31%

33%

United
States

15%

41%

About the Survey

The TE Connectivity Industrial Technology Index is a third-party, independent research study that examines innovation culture within the industries shaping our world.

The online survey was taken by 1,000 engineers and executives at industrial engineering companies in China, Germany, India, Japan and the United States. It was designed to provide insights into how companies are managing critical innovation issues.

The survey was conducted between November 3 and December 1, 2025. Respondents worked in one of the following industries: wireless technology & 5G | data, cloud computing, and artificial intelligence | automotive and commercial transportation | commercial and home appliances | aerospace and defense | industrial machinery | medical devices and technology | energy solutions | or sensor applications.