Miniaturized connectivity
Our Micro-MaTch wire-to-board and board-to-board ribbon cable connectors provide a proven reliable connection. Its unique contact-spring system help prevent fretting corrosion by absorbing movements between male and female contacts.
Product Video
Click the link to watch video
-
The Micro-Match Contact System (English)
Watch this video to learn more about how our Micro-Match Contact System helps prevent fretting corrosion, the traditional failure mode in tin-plated connections.
TE Connectivity offers an extensive family of modular signal interconnects for board-to-board, wire-to-board, and wire-to-wire applications ranging from 0.60 mm (0.024”) to 3.96 mm (0.156”) centerlines, spanning more than 50,000 unique part configurations. This Design Navigator provides a high-level overview of TE’s board signal connector portfolio, enabling quick navigation to the right product for your project.
Features
- Tin plated contact design
- One of the smallest systems available at 1.27 mm
- UL-recognized: File No. E28476, Vol. 23, Section 4
- Minimum contact force of 2.0N
- Fretting corrosion proof thanks to additional positioning spring member
- Fully plated contacts: no bare edges and no migration of corrosion products
- Contacts fully protected by polyester housings, except for side-entry female board connector
- Full range of application tooling from hand tool to fully automated equipment
- Wire connectors supplied on-tape and suitable for (semi-) automatic mass termination of 28 AWG [0.08 mm2 to 0.09 mm2] ribbon cable
1.27
2N
UL
A contact concept that inspires. The Micro-MaTch contact concept is essentially different from other systems available. By its design, the traditional failure mode in tinplated connections, fretting corrosion, is prevented. The separation of the two basic functions of the contact system (contact force generation and wire termination), enables the optimization of both functions and leads to relatively simple contact shapes.
Applications
- Pumps
- Drivers
- Control units
- Navigation systems
- Base stations
- Set top boxes
- Audio equipment
- Dashboard systems
Fretting Corrosion free
That is why a high contact force of 2N and tinplating is required. The unique spring contact can now work properly to avoid fretting corrosion.
Is your application less demanding?
If broad temperature range, mating cycles and vibration resistance are less relevant in your application, TE also offers the more economical developed Value-line. Find out more below.