These products are designed to protect connector signal pins using a metal or plastic shield. The SDL (Shielded Data Link) connector meets industry's demand for a cost effective shielded connector. This connector provides EMI/RFI protection for a wide range of applications from critical medical systems to point-of-sale equipment, including computers, computer peripherals, video games and process control equipment. This connector is also compatible with flat, round and coil cables that use 28 to 24 AWG [0.08 to 0.2mm²] 7-strand wire. 

Shielded Data Link

Complete your data connections with durable shielded data link (SDL) hardware and accessories. TE's reliable SDL connectors and accessories are designed for a range of industry standard applications.