Build and price the product now

Overview

This encoder series also features line drivers with active termination for long cable runs as well as reverse voltage protection.  The ED-20 also offers the option of high voltage differential, low voltage differential or open collector (NPN) outputs. An index channel drives a pulse every 180º. The magnetic technology used in the ED-20 series offers many advantages over conventional optical encoder technology such as sealed electronics and extended temperature ranges. Furthermore, since there are no LED/LD degradation issues, the ED-20 has a virtually unlimited life.  

BENEFITS

  • High or low profile differential or NPN outputs
  • Wide operational temperature range
  • IP52 sealing
  • Ball bearing
  • Magnetic sensing technology
  • Encapsulated electronics/sealed unit
  • Harsh environment compatibility
  • Quadrature outputs
  • Consistent rotational torque
  • Resistant to contamination 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Rotary Incremental Encoder

Configuration Features

  • Electrical Connection  5 Pin Header

  • Interface  Quadrature

Electrical Characteristics

  • Input Voltage (VDC) 4.75 – 5.25

  • Output Level (High) (VDC) 4.85

  • Output Level (Low) (VDC) .4

Body Features

  • Housing Material  Plastic

  • Flange  Metal

  • Shaft  Metal

  • Enclosure Design  IP52

  • Shaft Seals  IP52

Usage Conditions

  • Operating Temperature  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Bearing Life (Shaft Revolutions)  30 M

  • Maximum Operating Speed (RPM) 3000

  • Shaft Loading (Axial) (Newton) 20

  • Shaft Loading (Radial) (Newton) 10

Packaging Features

  • Package  Dia 31.75 x 21.62 mm

Other

  • Pulses Per Revolution  200, 400

  • Bearing Type  Ball

  • Angular Range (°) 360

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.