Build and price the product now

Overview

The accelerometer is available in ranges from ±5g to ±100g, in either 4-20mA RMS or Peak acceleration output options, and features a welded titanium housing.  The model 8042 features an integral cable that is custom designed for submersible applications and features a unique water block feature that self-seals in the event of accidental cuts to the cable. The accelerometer includes internal shielding and a wide usable bandwidth to 5000Hz. 

BENEFITS

  • ±5g to ±100g Dynamic Ranges
  • 3-5000Hz Bandwidth
  • Case isolated, internally shielded
  • Welded titanium
  • Annular shear mode crystals
  • Reverse wiring protection

APPLICATIONS

  • Submersible Pumps
  • Rotating Machinery Monitoring
  • Underwater Vibration Monitoring
  • Outdoor, Harsh Environments
  • Gearbox Monitoring
  • Shipboard Installations
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Accelerometer Type  4 – 20 mA Loop Power

  • Sensor Type  AC Response Plug & Play Accelerometers

Configuration Features

  • Electrical Connection  Integral Cable

Electrical Characteristics

  • Excitation Voltage (VDC) 12 – 30

  • Full Scale Output Current (mA) 4 – 20

Signal Characteristics

  • Frequency Response (Hz) 10-5000

Body Features

  • Number of Axes  1

  • Weight 70 g [ 2.45 oz ]

  • Material  Titanium

Mechanical Attachment

  • Mounting Type  Stud

Usage Conditions

  • Operating Temperature -20 – 80 °C [ -4 – 176 °F ]

Other

  • Nonlinearity (%FSO) ±1

  • Acceleration Range (±) (g) 5, 10, 20, 50, 100

  • Overall Acceleration Range (±) (g) 5 – 100

  • Sensitivity  .16 mA/g, .32 mA/g, .8 mA/g, 1.6 mA/g, 3.2 mA/g

  • Sensitivity Range  .16 – 3.2 mA/g

Related Materials

Catalog Pages/Data Sheets

Product Specifications

Manual/User Guide

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.