Contact us to request more information about this model, including customization options

Contact Us
Overview

The accelerometer features three internally shielded accelerometer assemblies for superior noise isolation. The assemblies are installed in a hermetically sealed light weight Titanium housing with a 4-pin Microtech connector interface. The model 7134A features piezo-ceramic crystals in annular shear mode which provide a flat frequency response up to >7kHz.

BENEFITS

  • 4-pin Connector Interface
  • Wide bandwidth up to 7kHz
  • Screw Mounting
  • Titanium, Light Weight
  • Annular Shear Mode Crystals
  • Stable Temperature Response
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  AC Response Plug & Play Accelerometers

  • Accelerometer Type  IEPE

Electrical Characteristics

  • Full Scale Output Voltage (VDC) ±5

  • Excitation Current (mA) 2 – 10

  • Electrical Connection  4-Pin Connector

  • Excitation Voltage (VDC) 18 – 30

Signal Characteristics

  • Frequency Response (Hz) 1-6500 to 0.5-6500

Body Features

  • Number of Axes  3

  • Material  Titanium

  • Weight 11 g [ .385 oz ]

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature -55 – 125 °C [ -67 – 257 °F ]

Other

  • Overall Acceleration Range (±) (g) 50 – 500

  • Acceleration Range (±) (g) 100, 200, 50, 500

  • Sensitivity Range  10 – 100 mV/g

  • Sensitivity  10 mV/g, 100 mV/g, 25 mV/g, 50 mV/g

  • Nonlinearity (%FSO) ±1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.