Build and price the product now

Overview

The accelerometer features a hermetically sealed titanium construction with a 4-pin Microtech connector interface.  The model 7132A incorporates stable piezo-ceramic crystals in annular shear mode which provide a flat frequency response up to >12kHz. The model 7132B offers identical performance with an integral cable option.

BENEFITS

  • -55°C to +125°C Operating Range
  • Wide bandwidth up to 12kHz
  • Adhesive Mounting
  • Miniature Triaxial Cube
  • Annular Shear Mode Crystals
  • Stable Temperature Response
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  AC Response Plug & Play Accelerometers

  • Accelerometer Type  IEPE

Configuration Features

  • Electrical Connection  4-Pin Connector

Electrical Characteristics

  • Full Scale Output Voltage (VDC) ±5

  • Excitation Current (mA) 2 – 10

  • Excitation Voltage (VDC) 18 – 30

Signal Characteristics

  • Frequency Response (Hz) 1.5-8000 to 0.4-12000

Body Features

  • Number of Axes  3

  • Material  Titanium

  • Weight 15 g [ .525 oz ]

Mechanical Attachment

  • Mounting Type  Adhesive

Usage Conditions

  • Operating Temperature -55 – 125 °C [ -67 – 257 °F ]

Other

  • Overall Acceleration Range (±) (g) 10 – 2000

  • Acceleration Range (±) (g) 10, 100, 2000, 50, 500

  • Sensitivity Range  2.5 – 500 mV/g

  • Sensitivity  10 mV/g, 100 mV/g, 2.5 mV/g, 50 mV/g, 500 mV/g

  • Nonlinearity (%FSO) ±1

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.