Contact us to request more information about this model, including customization options

Contact Us
Overview

The accelerometer features a hermetically sealed Titanium construction with a 4-pin Microtech connector interface and is TEDS 1451.4 compliant.  The model 7131A incorporates stable piezo-ceramic crystals in annular shear mode which provide a flat frequency response up to >10kHz.

BENEFITS

  • 4-pin Connector Interface
  • Wide bandwidth up to 10kHz
  • TEDS 1451.4
  • Miniature Triaxial
  • Annular Shear Mode Crystals
  • Stable Temperature Response
  • Isolated Case Option

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  AC Response Plug & Play Accelerometers

  • Accelerometer Type  IEPE

Electrical Characteristics

  • Full Scale Output Voltage (VDC) ±5

  • Excitation Voltage (VDC) 18 – 30

  • Excitation Current (mA) 2 – 10

  • Electrical Connection  4-Pin Connector

Signal Characteristics

  • Frequency Response (Hz) 2.5-8000 to 0.5-11000

Body Features

  • Number of Axes  3

  • Material  Titanium

  • Weight 6 g [ .21 oz ]

Mechanical Attachment

  • Mounting Type  Adhesive

Usage Conditions

  • Operating Temperature -55 – 125 °C [ -67 – 257 °F ]

Other

  • Overall Acceleration Range (±) (g) 50 – 2000

  • Acceleration Range (±) (g) 50, 100, 200, 500, 1000, 2000

  • Sensitivity Range  2.5 – 100 mV/g

  • Sensitivity  10 mV/g, 100 mV/g, 2.5 mV/g, 25 mV/g, 5 mV/g, 50 mV/g

  • Nonlinearity (%FSO) ±1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.