Contact us to request more information about this model, including customization options

Contact Us
Overview

The accelerometer features three independent welded stainless steel assemblies incorporated into a hard anodized aluminum housing.  The model 7130A incorporates a stable piezo-ceramic crystal in annular shear mode, installed with a compression ring that eliminates the usage of epoxies that can affect long term stability. The accelerometer has an operating range of -55°C to +125°C and a flat frequency response to 9kHz.

BENEFITS

  • ±50g to ±500g Dynamic Range
  • Wide bandwidth up to 9kHz
  • Isolated Aluminum Housing
  • Independent Channels
  • Annular Shear Mode Crystals
  • Stable Temperature Response
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  AC Response Plug & Play Accelerometers

  • Accelerometer Type  IEPE

Electrical Characteristics

  • Full Scale Output Voltage (VDC) ±5

  • Excitation Current (mA) 2 – 10

  • Electrical Connection  10-32 Coaxial Connector

  • Excitation Voltage (VDC) 18 – 30

Signal Characteristics

  • Frequency Response (Hz) 0.5-9000

Body Features

  • Number of Axes  3

  • Material  Anodized Aluminum

  • Weight 15 g [ .525 oz ]

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature -55 – 125 °C [ -67 – 257 °F ]

Other

  • Overall Acceleration Range (±) (g) 50 – 500

  • Acceleration Range (±) (g) 100, 50, 500

  • Sensitivity Range  10 – 100 mV/g

  • Sensitivity  10 mV/g, 100 mV/g, 50 mV/g

  • Nonlinearity (%FSO) ±1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.