Build and price the product now

Overview

The seat pad incorporates a removable triaxial IEPE accelerometer with 100mV/g output sensitivity.  The model 606M2 is designed for low frequency measurements with a measurement resolution of <0.4mg. A detachable 10ft cable is includes with three BNC connectors for simple interface.

BENEFITS

  • Seat Pad Accelerometer 
  • Removable IEPE Accelerometer 
  • Whole Body Vibration 
  • 100mV/g Output
  • ISO 10326-1 Configuration
  • Three Independent Circuits
  • IEPE Interface
  • ±50g Dynamic Range
  • High Over-Range Protection
  • 0.5-1000Hz Frequency Response
  • Stable Temperature Response
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  AC Response Plug & Play Accelerometers

  • Accelerometer Type  IEPE

Configuration Features

  • Electrical Connection  Integral Cable

Electrical Characteristics

  • Full Scale Output Voltage (VDC) ±5

  • Excitation Current (mA) 2 – 10

  • Excitation Voltage (VDC) 18 – 30

Signal Characteristics

  • Frequency Response (Hz) 0.5-1000

Body Features

  • Number of Axes  3

  • Material  Nitrile Rubber

  • Weight 350 g [ 12.25 oz ]

Mechanical Attachment

  • Mounting Type  Adhesive

Usage Conditions

  • Operating Temperature -20 – 85 °C [ -4 – 185 °F ]

Other

  • Overall Acceleration Range (±) (g) 50

  • Acceleration Range (±) (g) 50

  • Sensitivity Range  100 mV/g

  • Sensitivity  100 mV/g

  • Nonlinearity (%FSO) ±1

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.